Quantity | Unit price |
---|---|
1 - 44 | $14.805 |
45 - 89 | $7.4025 |
90 - 449 | $2.9748 |
450 - 4499 | $1.3172 |
4500 - 8999 | $1.2513 |
9000 + | $1.1855 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Compatible Thread Sizes (All) | 2-12 |
Overall Diameter | 69.1 mm |
Overall Diameter | 2.719 in |
Inner Ring Inside Diameter | 47.6 mm |
Inner Ring Inside Diameter | 1.875 in |
Inner Ring Length | 14.7 mm |
Inner Ring Length | 0.580 in |
Outer Ring Inside Diameter | 64 mm |
Outer Ring Inside Diameter | 2.520 in |
Outer Ring Length | 29.5 mm |
Outer Ring Length | 1.160 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue