Quantity | Unit price |
---|---|
1 - 199 | $2.9292 |
200 - 399 | $1.467 |
400 - 1999 | $0.5883 |
2000 - 19999 | $0.2612 |
20000 - 39999 | $0.2477 |
40000 + | $0.2342 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Compatible Thread Sizes (All) | 1-14 |
Overall Diameter | 36.5 mm |
Overall Diameter | 1.438 in |
Inner Ring Inside Diameter | 23 mm |
Inner Ring Inside Diameter | 0.906 in |
Inner Ring Length | 13.5 mm |
Inner Ring Length | 0.530 in |
Outer Ring Inside Diameter | 31.9 mm |
Outer Ring Inside Diameter | 1.255 in |
Outer Ring Length | 26.4 mm |
Outer Ring Length | 1.040 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue