Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.3045 |
| 10000 - 24999 | $0.2921 |
| 25000 + | $0.2807 |
| Base Width | 14.3 mm |
|---|---|
| Base Width | 0.563 in |
| Compatible Cable Diameter Range | 0.276 in |
| Compatible Cable Diameter Range | 7 mm |
| Compatible Hole Size | 0.185 in |
| Compatible Hole Size | 4.7 mm |
| Compatible Panel Thickness Range | 0.031 - 0.079 in |
| Compatible Panel Thickness Range | 0.8 - 2.0 mm |
| Maximum Compatible Cable Diameter | 7 mm |
| Maximum Compatible Cable Diameter | 0.276 in |
| Maximum Compatible Panel Thickness | 2.0 mm |
| Maximum Compatible Panel Thickness | 0.079 in |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Spacer Length | 0.953 in |
| Spacer Length | 24.2 mm |
| Ball End Type | Ball |
| Colour | Black |
| Full Material | Polyamide 66 |
| Hole Shape | Round |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Snap-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue