| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2475 |
| 10000 - 24999 | $0.2379 |
| 25000 + | $0.2286 |
| Base Width | 15.9 mm |
|---|---|
| Base Width | 0.626 in |
| Compatible Cable Diameter Range | 0.250 in |
| Compatible Cable Diameter Range | 6.4 mm |
| Compatible Hole Size | 6.4 mm |
| Compatible Hole Size | 0.252 in |
| Compatible Panel Thickness Range | 1.2 - 2.8 mm |
| Compatible Panel Thickness Range | 0.047 - 0.11 in |
| Maximum Compatible Cable Diameter | 6.4 mm |
| Maximum Compatible Cable Diameter | 0.250 in |
| Maximum Compatible Panel Thickness | 2.8 mm |
| Maximum Compatible Panel Thickness | 0.11 in |
| Minimum Compatible Panel Thickness | 0.047 in |
| Minimum Compatible Panel Thickness | 1.2 mm |
| Spacer Length | 1.0 mm |
| Spacer Length | 0.039 in |
| Ball End Type | Ball |
| Colour | Black |
| Full Material | Polyamide 66 |
| Hole Shape | Round |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Snap-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue