Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.069 - $0.0944 | Request the lead time here |
1/4-20
|
1.925 in
48.9 mm
|
1.750 in
44.5 mm
|
||
| $0.1263 - $0.1476 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
| $0.0912 - $0.1062 | Request the lead time here |
#1-72
|
0.311 in
7.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0942 - $0.1101 | Request the lead time here |
#1-72
|
0.561 in
14.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0584 - $0.0684 | Request the lead time here |
#2-56
|
0.163 in
4.1 mm
|
0.094 in
2.4 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
#2-56
|
0.257 in
6.5 mm
|
0.188 in
4.8 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#2-56
|
1.069 in
27.2 mm
|
1.000 in
25.4 mm
|
||
| $0.0576 - $0.0671 | Request the lead time here |
#4-40
|
0.367 in
9.3 mm
|
0.281 in
7.1 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#4-40
|
0.836 in
21.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
1.086 in
27.6 mm
|
1.000 in
25.4 mm
|
||
| $0.0641 - $0.0747 | Request the lead time here |
#4-40
|
1.336 in
33.9 mm
|
1.250 in
31.8 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
#5-40
|
0.595 in
15.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-32
|
0.387 in
9.8 mm
|
0.250 in
6.4 mm
|
||
| $0.0542 - $0.0743 | Request the lead time here |
#10-32
|
0.887 in
22.5 mm
|
0.750 in
19.1 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
#10-32
|
1.387 in
35.2 mm
|
1.250 in
31.8 mm
|
||
| $0.0719 - $0.0836 | Request the lead time here |
#10-32
|
1.137 in
28.9 mm
|
1.000 in
25.4 mm
|
||
| $0.0635 - $0.0873 | 1500 In stock |
1/4-20
|
1.175 in
29.8 mm
|
1.000 in
25.4 mm
|
||
| $0.0645 - $0.0884 | Request the lead time here |
1/4-20
|
1.425 in
36.2 mm
|
1.250 in
31.8 mm
|
||
| $0.0543 - $0.0747 | Request the lead time here |
#10-32
|
1.012 in
25.7 mm
|
0.875 in
22.2 mm
|
||
| $0.0791 - $0.0926 | Request the lead time here |
#10-32
|
2.137 in
54.3 mm
|
2.000 in
50.8 mm