Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0596 - $0.0696 | Request the lead time here |
#6-32
|
0.291 in
7.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#6-32
|
0.353 in
9 mm
|
0.250 in
6.4 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#6-32
|
0.728 in
18.5 mm
|
0.625 in
15.9 mm
|
||
| $0.072 - $0.0837 | Request the lead time here |
#6-32
|
1.978 in
50.2 mm
|
1.875 in
47.6 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#8-32
|
0.308 in
7.8 mm
|
0.188 in
4.8 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
#6-32
|
0.228 in
5.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#6-32
|
0.541 in
13.7 mm
|
0.438 in
11.1 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
#6-32
|
1.103 in
28 mm
|
1.000 in
25.4 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#8-32
|
0.245 in
6.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0641 - $0.0744 | Request the lead time here |
#8-32
|
0.620 in
15.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
#8-32
|
1.620 in
41.1 mm
|
1.500 in
38.1 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
#8-32
|
1.870 in
47.5 mm
|
1.750 in
44.5 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
#8-32
|
0.433 in
11 mm
|
0.313 in
8 mm
|
||
| $0.0668 - $0.0782 | Request the lead time here |
#8-32
|
1.370 in
34.8 mm
|
1.250 in
31.8 mm
|
||
| $0.0728 - $0.0848 | Request the lead time here |
#8-32
|
2.120 in
53.8 mm
|
2.000 in
50.8 mm
|
||
| $0.0554 - $0.0759 | Request the lead time here |
#10-24
|
1.387 in
35.2 mm
|
1.250 in
31.8 mm
|
||
| $0.0612 - $0.0713 | Request the lead time here |
#6-32
|
0.478 in
12.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#6-32
|
0.853 in
21.7 mm
|
0.750 in
19.1 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
#8-32
|
0.745 in
18.9 mm
|
0.625 in
15.9 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
#8-32
|
0.870 in
22.1 mm
|
0.750 in
19.1 mm