Menu Search

Nylon Round Head Style Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0596 - $0.0696 Request the lead time here
#6-32
0.291 in
0.188 in
$0.0602 - $0.0699 Request the lead time here
#6-32
0.353 in
0.250 in
$0.0621 - $0.0728 Request the lead time here
#6-32
0.728 in
0.625 in
$0.072 - $0.0837 Request the lead time here
#6-32
1.978 in
1.875 in
$0.0626 - $0.0729 Request the lead time here
#8-32
0.308 in
0.188 in
$0.059 - $0.0689 Request the lead time here
#6-32
0.228 in
0.125 in
$0.0614 - $0.0714 Request the lead time here
#6-32
0.541 in
0.438 in
$0.063 - $0.0737 Request the lead time here
#6-32
1.103 in
1.000 in
$0.0621 - $0.0728 Request the lead time here
#8-32
0.245 in
0.125 in
$0.0641 - $0.0744 Request the lead time here
#8-32
0.620 in
0.500 in
$0.0516 - $0.0707 Request the lead time here
#8-32
1.620 in
1.500 in
$0.0542 - $0.0744 Request the lead time here
#8-32
1.870 in
1.750 in
$0.063 - $0.0737 Request the lead time here
#8-32
0.433 in
0.313 in
$0.0668 - $0.0782 Request the lead time here
#8-32
1.370 in
1.250 in
$0.0728 - $0.0848 Request the lead time here
#8-32
2.120 in
2.000 in
$0.0554 - $0.0759 Request the lead time here
#10-24
1.387 in
1.250 in
$0.0612 - $0.0713 Request the lead time here
#6-32
0.478 in
0.375 in
$0.0626 - $0.0731 Request the lead time here
#6-32
0.853 in
0.750 in
$0.0642 - $0.0749 Request the lead time here
#8-32
0.745 in
0.625 in
$0.0645 - $0.0752 Request the lead time here
#8-32
0.870 in
0.750 in
  • of 13
Machine Screw Slotted Drive #6-32 0.188 in Nylon 6/6 Black

010632R018B

Price Range
$0.0696 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.250 in Nylon 6/6 Black

010632R025B

Price Range
$0.0699 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.625 in Nylon 6/6 Black

010632R062B

Price Range
$0.0728 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.875 in Nylon 6/6 Black

010632R187B

Price Range
$0.0837 - $0.072

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.188 in Nylon 6/6 Black

010832R018B

Price Range
$0.0729 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.188 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.125 in Nylon 6/6 Black

010632R012B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.438 in Nylon 6/6 Black

010632R043B

Price Range
$0.0714 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 1.000 in Nylon 6/6 Black

010632R100B

Price Range
$0.0737 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.125 in Nylon 6/6 Black

010832R012B

Price Range
$0.0728 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.500 in Nylon 6/6 Black

010832R050B

Price Range
$0.0744 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.500 in Nylon 6/6 Black

010832R150B

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.750 in Nylon 6/6 Black

010832R175B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.313 in Nylon 6/6 Black

010832R031B

Price Range
$0.0737 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 1.250 in Nylon 6/6 Black

010832R125B

Price Range
$0.0782 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 2.000 in Nylon 6/6 Black

010832R200B

Price Range
$0.0848 - $0.0728

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #10-24 1.250 in Nylon 6/6 Black

011024R125B

Price Range
$0.0759 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-24
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.375 in Nylon 6/6 Black

010632R037B

Price Range
$0.0713 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #6-32 0.750 in Nylon 6/6 Black

010632R075B

Price Range
$0.0731 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.625 in Nylon 6/6 Black

010832R062B

Price Range
$0.0749 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
Machine Screw Slotted Drive #8-32 0.750 in Nylon 6/6 Black

010832R075B

Price Range
$0.0752 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Black