Menu Search

Nylon P Clamp

In stock

These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.

The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.

It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Item Code Price range Availability Colour Hole Diameter Compatible Screw Sizes (All) Maximum Compatible Cable Diameter View
$0.2051 - $0.3006 Request the lead time here
Natural
$0.0792 - $0.1283 56000 In stock
Black
$0.0879 - $0.1101 1000 In stock
Natural
0.185 in
$0.0984 - $0.123 50500 In stock
Natural
0.181 in
$0.1157 - $0.1869 6000 In stock
Black
$0.2147 - $0.2682 99000 In stock
Natural
0.181 in
$0.3327 - $0.4194 Request the lead time here
Natural
0.181 in
$0.0839 - $0.1358 17000 In stock
Natural
$0.081 - $0.1017 43900 In stock
Natural
0.189 in
$0.2216 - $0.3572 Request the lead time here
Natural
$0.0957 - $0.1548 16000 In stock
Black
$0.1034 - $0.1674 77000 In stock
Black
$0.1149 - $0.1866 22000 In stock
Natural
$0.1418 - $0.1773 10800 In stock
Natural
0.197 in
$0.2912 - $0.3642 4800 In stock
Natural
0.181 in
$0.264 - $0.3317 Request the lead time here
Natural
0.181 in
$0.0906 - $0.1475 Request the lead time here
Black
$0.1832 - $0.2969 7000 In stock
Black
$0.1017 - $0.1269 2200 In stock
Natural
0.181 in
$0.0512 - $0.0702 4000 In stock
Black
0.096 in
  • of 12
Cable Clamps - Screw Mount, P Style - Natural ;

N-6-19

Price Range
$0.3006 - $0.2051

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
Cable Clamps - Screw Mount, P Style - Black ;

N-2-BK

Price Range
$0.1283 - $0.0792

Stock Levels
56000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
Cable Clamps - Screw Mount, P Style - Natural ;

CCL002A

Price Range
$0.1101 - $0.0879

Stock Levels
1000 In stock
Attributes
  • Hole Diameter
    0.185 in
  • Overall Width
    0.378 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Natural ;

CCL007A

Price Range
$0.123 - $0.0984

Stock Levels
50500 In stock
Attributes
  • Hole Diameter
    0.181 in
  • Overall Width
    0.472 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Black ;

N-8-BK

Price Range
$0.1869 - $0.1157

Stock Levels
6000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
Cable Clamps - Screw Mount, P Style - Natural ;

CCL008A

Price Range
$0.2682 - $0.2147

Stock Levels
99000 In stock
Attributes
  • Hole Diameter
    0.181 in
  • Overall Width
    0.465 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Natural ;

CCL012A

Price Range
$0.4194 - $0.3327

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.181 in
  • Overall Width
    0.472 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Natural ;

N-2

Price Range
$0.1358 - $0.0839

Stock Levels
17000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
Cable Clamps - Screw Mount, P Style - Natural ;

CCL001A

Price Range
$0.1017 - $0.081

Stock Levels
43900 In stock
Attributes
  • Hole Diameter
    0.189 in
  • Overall Width
    0.378 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Natural ;

N-4B-19

Price Range
$0.3572 - $0.2216

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    0.5 in
  • Type
    2
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
Cable Clamps - Screw Mount, P Style - Black ;

N-5-BK

Price Range
$0.1548 - $0.0957

Stock Levels
16000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
Cable Clamps - Screw Mount, P Style - Black ;

N-6-BK

Price Range
$0.1674 - $0.1034

Stock Levels
77000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
Cable Clamps - Screw Mount, P Style - Natural ;

N-8

Price Range
$0.1866 - $0.1149

Stock Levels
22000 In stock
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Natural
Cable Clamps - Screw Mount, P Style - Natural ;

CCL006A

Price Range
$0.1773 - $0.1418

Stock Levels
10800 In stock
Attributes
  • Hole Diameter
    0.197 in
  • Overall Width
    0.472 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Natural ;

CCL011A

Price Range
$0.3642 - $0.2912

Stock Levels
4800 In stock
Attributes
  • Hole Diameter
    0.181 in
  • Overall Width
    0.472 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Natural ;

CCL010A

Price Range
$0.3317 - $0.264

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.181 in
  • Overall Width
    0.472 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Black ;

N-3-BK

Price Range
$0.1475 - $0.0906

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    0.374 in
  • Type
    1
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
Cable Clamps - Screw Mount, P Style - Black ;

N-4B-BK

Price Range
$0.2969 - $0.1832

Stock Levels
7000 In stock
Attributes
  • Overall Width
    0.5 in
  • Type
    2
  • Material
    Nylon 6/6
  • Adjustability
    Fixed
  • Colour
    Black
Cable Clamps - Screw Mount, P Style - Natural ;

CCL004A

Price Range
$0.1269 - $0.1017

Stock Levels
2200 In stock
Attributes
  • Hole Diameter
    0.181 in
  • Overall Width
    0.394 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Clamps - Screw Mount, P Style - Black ;

22CC16A0093B

Price Range
$0.0702 - $0.0512

Stock Levels
4000 In stock
Attributes
  • Hole Diameter
    0.096 in
  • Overall Width
    0.156 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Nylon 6/6