| Quantity | Unit price |
|---|---|
| 1500 - 7499 | $0.4595 |
| 7500 - 14999 | $0.4134 |
| 15000 - 29999 | $0.3722 |
| 30000 + | $0.335 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Compatible Cable Diameter | 0.752 in |
|---|---|
| Maximum Compatible Cable Diameter | 19.1 mm |
| Hole Diameter | 9.8 mm |
| Hole Diameter | 0.386 in |
| Compatible Screw Sizes (All) | 3/8. M8 |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Overall Width | 22.2 mm |
| Overall Width | 0.875 in |
| Type | 1 |
| Style | P Clip |
| Material | Nylon 6/6 |
| Adjustability | Fixed |
| Colour | Natural |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue