Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0497 - $0.0683 1000 In stock
M3 x 0.5
0.315 in
0.22 in
$0.0516 - $0.0707 Request the lead time here
M3 x 0.5
0.787 in
0.693 in
$0.0521 - $0.0713 Request the lead time here
M3.5 x 0.6
0.315 in
0.193 in
$0.0537 - $0.074 Request the lead time here
M3.5 x 0.6
0.787 in
0.665 in
$0.0542 - $0.0744 Request the lead time here
M4 x 0.7
0.315 in
0.169 in
$0.0503 - $0.069 Request the lead time here
M2.5 x 0.45
0.394 in
0.327 in
$0.0492 - $0.0675 1000 In stock
M2.5 x 0.45
0.236 in
0.169 in
$0.0513 - $0.0702 Request the lead time here
M2.5 x 0.45
0.63 in
0.563 in
$0.0492 - $0.0675 3000 In stock
M3 x 0.5
0.236 in
0.142 in
$0.0513 - $0.0702 Request the lead time here
M3 x 0.5
0.63 in
0.535 in
$0.0516 - $0.0707 1000 In stock
M3.5 x 0.6
0.236 in
0.114 in
$0.0534 - $0.0734 Request the lead time here
M3.5 x 0.6
0.63 in
0.508 in
$0.054 - $0.0743 1000 In stock
M4 x 0.7
0.236 in
0.091 in
$0.0554 - $0.0762 Request the lead time here
M4 x 0.7
0.787 in
0.642 in
$0.0567 - $0.0777 18000 In stock
M3.5 x 0.6
1.378 in
1.256 in
$0.0548 - $0.0753 5000 In stock
M4 x 0.7
0.472 in
0.327 in
$0.0699 - $0.0957 Request the lead time here
M6 x 1.0
0.315 in
0.13 in
$0.0965 - $0.1323 2000 In stock
M6 x 1.0
0.787 in
0.602 in
$0.2741 - $0.3761 Request the lead time here
M8 x 1.25
0.394 in
0.134 in
$0.2828 - $0.3878 1000 In stock
M8 x 1.25
1.181 in
0.921 in
  • of 13
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 5.6 mm | 0.22 in

50M030050M008

Price Range
$0.0683 - $0.0497

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.22 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 17.6 mm | 0.693 in

50M030050M020

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.693 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 4.9 mm | 0.193 in

50M035060M008

Price Range
$0.0713 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.193 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 16.9 mm | 0.665 in

50M035060M020

Price Range
$0.074 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.665 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 4.3 mm | 0.169 in

50M040070M008

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.169 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 8.3 mm | 0.327 in

50M025045M010

Price Range
$0.069 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.327 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 4.3 mm | 0.169 in

50M025045M006

Price Range
$0.0675 - $0.0492

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.169 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 14.3 mm | 0.563 in

50M025045M016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 3.6 mm | 0.142 in

50M030050M006

Price Range
$0.0675 - $0.0492

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.142 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 13.6 mm | 0.535 in

50M030050M016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.535 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 2.9 mm | 0.114 in

50M035060M006

Price Range
$0.0707 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.114 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 12.9 mm | 0.508 in

50M035060M016

Price Range
$0.0734 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.508 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 2.3 mm | 0.091 in

50M040070M006

Price Range
$0.0743 - $0.054

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.091 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 16.3 mm | 0.642 in

50M040070M020

Price Range
$0.0762 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.642 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 31.9 mm | 1.256 in

50M035060M035

Price Range
$0.0777 - $0.0567

Stock Levels
18000 In stock
Attributes
  • Thread Length
    1.256 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 8.3 mm | 0.327 in

50M040070M012

Price Range
$0.0753 - $0.0548

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.327 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 3.3 mm | 0.13 in

50M060100M008

Price Range
$0.0957 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.13 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 15.3 mm | 0.602 in

50M060100M020

Price Range
$0.1323 - $0.0965

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.602 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 3.4 mm | 0.134 in

50M080125M010

Price Range
$0.3761 - $0.2741

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.134 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 23.4 mm | 0.921 in

50M080125M030

Price Range
$0.3878 - $0.2828

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.921 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head