These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1241 - $0.1703 | 3000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1413 - $0.1647 | 1000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1422 - $0.1656 | 1000 In stock |
#6-32
|
0.360 in
9.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1148 - $0.1577 | 1000 In stock |
#6-32
|
0.360 in
9.1 mm
|
1.000 in
25.4 mm
|
||
| $0.1157 - $0.1587 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.250 in
6.4 mm
|
||
| $0.1538 - $0.1794 | 3000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1188 - $0.1631 | 2500 In stock |
#8-32
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1572 - $0.1833 | Request the lead time here |
1/4-20
|
0.540 in
13.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1613 - $0.188 | 14000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
1.000 in
25.4 mm
|
||
| $0.1673 - $0.1949 | 3000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
1.500 in
38.1 mm
|
||
| $0.24 - $0.3291 | 6500 In stock |
5/16-18
|
0.615 in
15.6 mm
|
0.750 in
19.1 mm
|
||
| $0.251 - $0.3443 | 8000 In stock |
5/16-18
|
0.615 in
15.6 mm
|
1.500 in
38.1 mm
|
||
| 0937516050T | $0.2525 - $0.3464 | 7000 In stock |
3/8-16
|
0.687 in
17.4 mm
|
0.500 in
12.7 mm
|
|
| $0.2967 - $0.4071 | 9250 In stock |
3/8-16
|
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue