Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1125 - $0.1544 | 11000 In stock |
#4-40
|
0.300 in
7.6 mm
|
0.188 in
4.8 mm
|
||
| $0.1023 - $0.1404 | Request the lead time here |
#4-40
|
0.300 in
7.6 mm
|
0.188 in
4.8 mm
|
||
| $0.1572 - $0.1833 | Request the lead time here |
#4-40
|
0.300 in
7.6 mm
|
0.375 in
9.5 mm
|
||
| $0.1769 - $0.4028 | 2000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.250 in
6.4 mm
|
||
| 090832050TB | $0.1692 - $0.1973 | 7000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
|
| $0.1259 - $0.1728 | 3500 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.188 in
4.8 mm
|
||
| $0.123 - $0.1688 | Request the lead time here |
#8-32
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
||
| $0.1298 - $0.1781 | 1000 In stock |
#8-32
|
0.425 in
10.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1334 - $0.1829 | 23000 In stock |
#10-24
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
| $0.135 - $0.1854 | 500 In stock |
#10-24
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1901 - $0.4322 | 4000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1277 - $0.1751 | 21500 In stock |
#10-32
|
0.425 in
10.8 mm
|
0.500 in
12.7 mm
|
||
| 091032100TB | $0.135 - $0.1854 | 500 In stock |
#10-32
|
0.425 in
10.8 mm
|
1.000 in
25.4 mm
|
|
| $0.1466 - $0.2009 | 2000 In stock |
#10-32
|
0.425 in
10.8 mm
|
2.000 in
50.8 mm
|
||
| $0.138 - $0.1895 | 1500 In stock |
1/4-20
|
0.540 in
13.7 mm
|
0.375 in
9.5 mm
|
||
| $0.1763 - $0.2055 | Request the lead time here |
1/4-20
|
0.540 in
13.7 mm
|
0.750 in
19.1 mm
|
||
| $0.1368 - $0.1877 | 3000 In stock |
1/4-20
|
0.540 in
13.7 mm
|
1.250 in
31.8 mm
|
||
| $0.26 - $0.3563 | 18500 In stock |
5/16-18
|
0.615 in
15.6 mm
|
0.500 in
12.7 mm
|
||
| $0.2679 - $0.3675 | 1000 In stock |
5/16-18
|
0.615 in
15.6 mm
|
1.000 in
25.4 mm
|
||
| $0.2841 - $0.3899 | 500 In stock |
5/16-18
|
0.615 in
15.6 mm
|
2.000 in
50.8 mm