| Quantity | Unit price |
|---|---|
| 250 - 999 | $0.4811 |
| 1000 - 4999 | $0.4331 |
| 5000 - 9999 | $0.3899 |
| 10000 + | $0.3507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 17.4 mm |
|---|---|
| Head Diameter | 0.687 in |
| Head Height | 0.430 in |
| Head Height | 10.9 mm |
| Thread Length | 2.000 in |
| Thread Length | 50.8 mm |
| Thread Size | 3/8-16 |
| Colour | Black |
| Head Type | Knurled Round Head |
| Screw Type | Thumb Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue