| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.252 |
| 1000 - 4999 | $0.2267 |
| 5000 - 9999 | $0.204 |
| 10000 + | $0.1836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 19.8 mm |
|---|---|
| Head Diameter | 0.780 in |
| Head Height | 14 mm |
| Head Height | 0.550 in |
| Thread Length | 0.500 in |
| Thread Length | 12.7 mm |
| Thread Size | 1/4-20 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Head Type | Oval Head |
| Screw Type | Thumb Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue