Menu Search

Nylon Keyhole Clips

In stock

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.1148 - $0.1577 1000 In stock
0.250 in
0.437 in
0.500 in
$0.0881 - $0.1206 9000 In stock
0.219 in
0.375 in
0.344 in
$0.1148 - $0.1577 1000 In stock
0.250 in
0.468 in
0.500 in
$0.0849 - $0.1167 53000 In stock
0.187 in
0.093 in
0.312 in
$0.0849 - $0.1167 34000 In stock
0.187 in
0.250 in
0.312 in
$0.0849 - $0.1167 115000 In stock
0.187 in
0.375 in
0.312 in
$0.0849 - $0.1167 4000 In stock
0.187 in
0.125 in
0.312 in
$0.0849 - $0.1167 1000 In stock
0.187 in
0.281 in
0.312 in
$0.0881 - $0.1208 5000 In stock
0.219 in
0.281 in
0.343 in
$0.1148 - $0.1577 Request the lead time here
0.250 in
0.406 in
0.500 in
$0.1029 - $0.1413 3000 In stock
0.250 in
0.219 in
0.500 in
$0.1085 - $0.1491 5500 In stock
0.250 in
0.500 in
0.500 in
$0.0849 - $0.1167 3000 In stock
0.187 in
0.219 in
0.312 in
$0.0849 - $0.1167 20000 In stock
0.187 in
0.344 in
0.312 in
$0.0849 - $0.1167 5000 In stock
0.187 in
0.156 in
0.312 in
$0.0849 - $0.1167 2000 In stock
0.187 in
0.312 in
0.312 in
$0.0881 - $0.1206 1000 In stock
0.219 in
0.343 in
0.344 in
$0.0717 - $0.0986 99000 In stock
0.125 in
0.250 in
$0.0717 - $0.0986 Request the lead time here
0.250 in
0.250 in
$0.0849 - $0.1167 26000 In stock
0.187 in
0.312 in
  • of 6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500437

Price Range
$0.1577 - $0.1148

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.437 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.6 mm | 0.219 in ;

27KY2190375

Price Range
$0.1206 - $0.0881

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.219 in
  • Panel Thickness
    0.375 in
  • Head Diameter
    0.344 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500468

Price Range
$0.1577 - $0.1148

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.468 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870093

Price Range
$0.1167 - $0.0849

Stock Levels
53000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.093 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870250

Price Range
$0.1167 - $0.0849

Stock Levels
34000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870375

Price Range
$0.1167 - $0.0849

Stock Levels
115000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.375 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870125

Price Range
$0.1167 - $0.0849

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870281

Price Range
$0.1167 - $0.0849

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.281 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.6 mm | 0.219 in ;

27KY2190281

Price Range
$0.1208 - $0.0881

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.219 in
  • Panel Thickness
    0.281 in
  • Head Diameter
    0.343 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500406

Price Range
$0.1577 - $0.1148

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.406 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500219

Price Range
$0.1413 - $0.1029

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.219 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500500

Price Range
$0.1491 - $0.1085

Stock Levels
5500 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.500 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870219

Price Range
$0.1167 - $0.0849

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.219 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870343

Price Range
$0.1167 - $0.0849

Stock Levels
20000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.344 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870156

Price Range
$0.1167 - $0.0849

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.156 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870312

Price Range
$0.1167 - $0.0849

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.312 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.6 mm | 0.219 in ;

27KY2190343

Price Range
$0.1206 - $0.0881

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.219 in
  • Panel Thickness
    0.343 in
  • Head Diameter
    0.344 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1250125

Price Range
$0.0986 - $0.0717

Stock Levels
99000 In stock
Attributes
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1250250

Price Range
$0.0986 - $0.0717

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY1560187

Price Range
$0.1167 - $0.0849

Stock Levels
26000 In stock
Attributes
  • Panel Thickness
    0.187 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2