Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0849 - $0.1167 | Request the lead time here |
0.185 in
4.7 mm
|
0.185 in
4.7 mm
|
0.312 in
7.9 mm
|
||
| $0.0849 - $0.1167 | Request the lead time here |
0.157 in
4.0 mm
|
0.28 in
7.1 mm
|
0.312 in
7.9 mm
|
||
| $0.0849 - $0.1167 | 4000 In stock |
0.187 in
4.7 mm
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0849 - $0.1167 | 115000 In stock |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.312 in
7.9 mm
|
||
| $0.0849 - $0.1167 | 1000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.312 in
7.9 mm
|
||
| $0.0881 - $0.1208 | 5000 In stock |
0.219 in
5.6 mm
|
0.281 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.0849 - $0.1167 | 3000 In stock |
0.187 in
4.7 mm
|
0.219 in
5.6 mm
|
0.312 in
7.9 mm
|
||
| $0.0881 - $0.1206 | 1000 In stock |
0.219 in
5.6 mm
|
0.343 in
8.7 mm
|
0.344 in
8.7 mm
|
||
| $0.1148 - $0.1577 | 1000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1029 - $0.1413 | 3000 In stock |
0.250 in
6.4 mm
|
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
||
| $0.0849 - $0.1167 | 5000 In stock |
0.187 in
4.7 mm
|
0.156 in
4 mm
|
0.312 in
7.9 mm
|
||
| $0.0849 - $0.1167 | 2000 In stock |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.312 in
7.9 mm
|
||
| $0.0849 - $0.1167 | 20000 In stock |
0.187 in
4.7 mm
|
0.344 in
8.7 mm
|
0.312 in
7.9 mm
|
||
| $0.0881 - $0.1206 | 9000 In stock |
0.219 in
5.6 mm
|
0.375 in
9.5 mm
|
0.344 in
8.7 mm
|
||
| $0.1148 - $0.1577 | 1000 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.500 in
12.7 mm
|
||
| $0.0717 - $0.0986 | 24000 In stock |
|
0.156 in
4 mm
|
0.250 in
6.4 mm
|
||
| $0.0849 - $0.1167 | 31000 In stock |
|
0.093 in
2.4 mm
|
0.312 in
7.9 mm
|
||
| $0.1089 - $0.1493 | 17000 In stock |
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
||
| $0.1029 - $0.1413 | Request the lead time here |
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0717 - $0.0986 | 52000 In stock |
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm