Menu Search

Nylon Keyhole Clips

In stock

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.0849 - $0.1167 Request the lead time here
0.157 in
0.28 in
0.312 in
$0.0849 - $0.1167 Request the lead time here
0.185 in
0.185 in
0.312 in
$0.0789 - $0.1083 Request the lead time here
0.126 in
0.22 in
0.250 in
$0.0789 - $0.1083 5000 In stock
0.126 in
0.094 in
0.250 in
$0.0935 - $0.1284 Request the lead time here
0.157 in
0.217 in
0.312 in
$0.1133 - $0.155 Request the lead time here
0.252 in
0.185 in
0.500 in
$0.0789 - $0.1083 Request the lead time here
0.126 in
0.252 in
0.250 in
$0.0935 - $0.1284 Request the lead time here
0.157 in
0.311 in
0.312 in
$0.0935 - $0.1284 Request the lead time here
0.22 in
0.157 in
0.343 in
$0.0789 - $0.1083 5000 In stock
0.126 in
0.157 in
0.250 in
$0.0935 - $0.1284 Request the lead time here
0.157 in
0.157 in
0.312 in
$0.0935 - $0.1284 Request the lead time here
0.157 in
0.28 in
0.312 in
$0.0935 - $0.1284 Request the lead time here
0.157 in
0.343 in
0.312 in
$0.1134 - $0.1554 Request the lead time here
0.250 in
0.219 in
0.500 in
$0.0935 - $0.1284 22000 In stock
0.185 in
0.185 in
0.312 in
$0.1134 - $0.1554 Request the lead time here
0.252 in
0.374 in
0.500 in
$0.0968 - $0.1331 Request the lead time here
0.219 in
0.281 in
0.343 in
$0.1262 - $0.1733 Request the lead time here
0.250 in
0.437 in
0.500 in
$0.0935 - $0.1284 8000 In stock
0.187 in
0.312 in
0.312 in
$0.0935 - $0.1284 Request the lead time here
0.157 in
0.252 in
0.312 in
  • of 6
Key Hole Clip - Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 7.1 mm | 0.28 in;Natural Nylon 6/6

27KY1560281

Price Range
$0.1167 - $0.0849

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.28 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 4.7 mm | 0.185 in;Natural Nylon 6/6

27KY1870187

Price Range
$0.1167 - $0.0849

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.185 in
  • Panel Thickness
    0.185 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet 3.2 mm 0.250 in 5.6 mm Nylon 6/6 Black

27KY1250219B

Price Range
$0.1083 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.22 in
  • Head Diameter
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 3.2 mm 0.250 in 2.4 mm Nylon 6/6 Black

27KY1250093B

Price Range
$0.1083 - $0.0789

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.094 in
  • Head Diameter
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.0 mm 0.312 in 5.5 mm Nylon 6/6 Black

27KY1560218B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.217 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 6.4 mm 0.500 in 4.7 mm Nylon 6/6 Black

27KY2500187B

Price Range
$0.155 - $0.1133

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.185 in
  • Head Diameter
    0.500 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 3.2 mm 0.250 in 6.4 mm Nylon 6/6 Black

27KY1250250B

Price Range
$0.1083 - $0.0789

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.252 in
  • Head Diameter
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.0 mm 0.312 in 7.9 mm Nylon 6/6 Black

27KY1560312B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.311 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 5.6 mm 0.343 in 4.0 mm Nylon 6/6 Black

27KY2190156B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.22 in
  • Panel Thickness
    0.157 in
  • Head Diameter
    0.343 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 3.2 mm 0.250 in 4.0 mm Nylon 6/6 Black

27KY1250156B

Price Range
$0.1083 - $0.0789

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Panel Thickness
    0.157 in
  • Head Diameter
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.0 mm 0.312 in 4.0 mm Nylon 6/6 Black

27KY1560156B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.157 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.0 mm 0.312 in 7.1 mm Nylon 6/6 Black

27KY1560281B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.28 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.0 mm 0.312 in 8.7 mm Nylon 6/6 Black

27KY1560343B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.343 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 0.250 in 0.500 in 0.219 in Nylon 6/6 Black

27KY2500219B

Price Range
$0.1554 - $0.1134

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.219 in
  • Head Diameter
    0.500 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.7 mm 0.312 in 4.7 mm Nylon 6/6 Black

27KY1870187B

Price Range
$0.1284 - $0.0935

Stock Levels
22000 In stock
Attributes
  • Compatible Hole Diameter
    0.185 in
  • Panel Thickness
    0.185 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 6.4 mm 0.500 in 9.5 mm Nylon 6/6 Black

27KY2500375B

Price Range
$0.1554 - $0.1134

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.374 in
  • Head Diameter
    0.500 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 0.219 in 0.343 in 0.281 in Nylon 6/6 Black

27KY2190281B

Price Range
$0.1331 - $0.0968

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.219 in
  • Panel Thickness
    0.281 in
  • Head Diameter
    0.343 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 0.250 in 0.500 in 0.437 in Nylon 6/6 Black

27KY2500437B

Price Range
$0.1733 - $0.1262

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.437 in
  • Head Diameter
    0.500 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 0.187 in 0.312 in 0.312 in Nylon 6/6 Black

27KY1870312B

Price Range
$0.1284 - $0.0935

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.312 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Push-In Rivet 4.0 mm 0.312 in 6.4 mm Nylon 6/6 Black

27KY1560250B

Price Range
$0.1284 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.252 in
  • Head Diameter
    0.312 in
  • Colour
    Black
  • Full Material
    Nylon 6/6