Menu Search

Nylon Keyhole Clips

In stock

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.Material: Nylon 6/6Color: NaturalUL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.0821 - $0.1128 39000 In stock
0.187 in
0.156 in
0.312 in
$0.0821 - $0.1128 3000 In stock
0.187 in
0.219 in
0.312 in
$0.0821 - $0.1128 20000 In stock
0.187 in
0.344 in
0.312 in
$0.0851 - $0.1166 9000 In stock
0.219 in
0.375 in
0.344 in
$0.1109 - $0.1523 Request the lead time here
0.250 in
0.468 in
0.500 in
$0.0821 - $0.1128 2000 In stock
0.187 in
0.312 in
0.312 in
$0.0851 - $0.1166 1000 In stock
0.219 in
0.343 in
0.344 in
$0.1109 - $0.1523 1000 In stock
0.250 in
0.437 in
0.500 in
$0.0693 - $0.0953 Request the lead time here
0.188 in
0.250 in
$0.0821 - $0.1128 13000 In stock
0.125 in
0.312 in
$0.0821 - $0.1128 5000 In stock
0.250 in
0.312 in
$0.0693 - $0.0953 40000 In stock
0.125 in
0.250 in
$0.0693 - $0.0953 1000 In stock
0.250 in
0.250 in
$0.0821 - $0.1128 33000 In stock
0.187 in
0.312 in
$0.0821 - $0.1128 1000 In stock
0.157 in
0.343 in
0.312 in
$0.0821 - $0.1128 55000 In stock
0.22 in
0.157 in
0.343 in
$0.0851 - $0.1167 6000 In stock
0.312 in
0.343 in
$0.0993 - $0.1362 10000 In stock
0.252 in
0.185 in
0.500 in
$0.1052 - $0.1442 1000 In stock
0.252 in
0.343 in
0.500 in
$0.0693 - $0.0953 50000 In stock
0.093 in
0.250 in
  • of 6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870156

Price Range
$0.1128 - $0.0821

Stock Levels
39000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.156 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870219

Price Range
$0.1128 - $0.0821

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.219 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870343

Price Range
$0.1128 - $0.0821

Stock Levels
20000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.344 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.6 mm | 0.219 in ;

27KY2190375

Price Range
$0.1166 - $0.0851

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.219 in
  • Panel Thickness
    0.375 in
  • Head Diameter
    0.344 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500468

Price Range
$0.1523 - $0.1109

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.468 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 4.7 mm | 0.187 in ;

27KY1870312

Price Range
$0.1128 - $0.0821

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Panel Thickness
    0.312 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 5.6 mm | 0.219 in ;

27KY2190343

Price Range
$0.1166 - $0.0851

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.219 in
  • Panel Thickness
    0.343 in
  • Head Diameter
    0.344 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Rivet - ; Natural ; Truss ; ; Compatible Hole Diameter 6.4 mm | 0.250 in ;

27KY2500437

Price Range
$0.1523 - $0.1109

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Panel Thickness
    0.437 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - ; Compatible Panel Thickness Range 4.8 mm | 0.189 in;Natural Nylon 6/6

27KY1250187

Price Range
$0.0953 - $0.0693

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.188 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1560125

Price Range
$0.1128 - $0.0821

Stock Levels
13000 In stock
Attributes
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1560250

Price Range
$0.1128 - $0.0821

Stock Levels
5000 In stock
Attributes
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1250125

Price Range
$0.0953 - $0.0693

Stock Levels
40000 In stock
Attributes
  • Panel Thickness
    0.125 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1250250

Price Range
$0.0953 - $0.0693

Stock Levels
1000 In stock
Attributes
  • Panel Thickness
    0.250 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY1560187

Price Range
$0.1128 - $0.0821

Stock Levels
33000 In stock
Attributes
  • Panel Thickness
    0.187 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 8.7 mm | 0.343 in;Natural Nylon 6/6

27KY1560343

Price Range
$0.1128 - $0.0821

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.157 in
  • Panel Thickness
    0.343 in
  • Head Diameter
    0.312 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - Compatible Hole Diameter 5.6 mm | 0.22 in; Compatible Panel Thickness Range 4.0 mm | 0.157 in;Natural Nylon 6/6

27KY2190156

Price Range
$0.1128 - $0.0821

Stock Levels
55000 In stock
Attributes
  • Compatible Hole Diameter
    0.22 in
  • Panel Thickness
    0.157 in
  • Head Diameter
    0.343 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - ; Compatible Panel Thickness Range 7.9 mm | 0.311 in;Natural Nylon 6/6

27KY2190312

Price Range
$0.1167 - $0.0851

Stock Levels
6000 In stock
Attributes
  • Panel Thickness
    0.312 in
  • Head Diameter
    0.343 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY2500187

Price Range
$0.1362 - $0.0993

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.185 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 8.7 mm | 0.343 in;Natural Nylon 6/6

27KY2500343

Price Range
$0.1442 - $0.1052

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Panel Thickness
    0.343 in
  • Head Diameter
    0.500 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY1250093

Price Range
$0.0953 - $0.0693

Stock Levels
50000 In stock
Attributes
  • Panel Thickness
    0.093 in
  • Head Diameter
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2