| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.155 |
| 5000 - 9999 | $0.1398 |
| 10000 - 24999 | $0.1256 |
| 25000 + | $0.1133 |
| Compatible Hole Diameter | 0.252 in |
|---|---|
| Compatible Hole Diameter | 6.4 mm |
| Panel Thickness | 0.094 in |
| Panel Thickness | 2.4 mm |
| Head Diameter | 0.500 in |
| Head Diameter | 12.7 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Rivet Type | Key Hole Clip |
| Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue