Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.4658 - $0.5435 Request the lead time here
M12 x 1.75
0.697 in
Black
Polyamide 6/6
0.413 in
$0.0752 - $0.0875 Request the lead time here
M3.5 x 0.6
0.272 in
Black
Polyamide 6/6
0.106 in
0400632HN $0.0621 - $0.0723 65000 In stock
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$0.0723 - $0.0794 14000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.0806 - $0.0939 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.4611 - $0.7028 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0707 - $0.0777 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.0713 - $0.0831 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.0741 - $0.0813 Request the lead time here
#8-32
0.335 in
Black
Nylon 6/6
0.130 in
$0.1124 - $0.1715 Request the lead time here
3/8-24
0.560 in
Black
Nylon 6/6
0.330 in
Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.196 in
$0.6089 - $0.9282 Request the lead time here
3/4-10
1.100 in
Black
Nylon 6/6
0.640 in
$0.0752 - $0.0875 18000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.1067 - $0.1244 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.1022 - $0.1194 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.1212 - $0.1413 Request the lead time here
M4 x 0.7
0.276 in
Black
Nylon 6/6
0.126 in
$0.1212 - $0.1413 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
$0.1973 - $0.3009 Request the lead time here
7/16-14
0.685 in
Black
Nylon 6/6
0.380 in
$0.1494 - $0.2279 Request the lead time here
3/8-32
0.560 in
Black
Nylon 6/6
0.330 in
$0.3608 - $0.5496 Request the lead time here
5/8-11
0.925 in
Black
Nylon 6/6
0.550 in
  • of 6
Standard Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Black

04M120175HNB

Price Range
$0.5435 - $0.4658

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Black

04M035060HNB

Price Range
$0.0875 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0723 - $0.0621

Stock Levels
65000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0794 - $0.0723

Stock Levels
14000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0939 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.7028 - $0.4611

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.0777 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0831 - $0.0713

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #8-32 0.335 in Nylon 6/6 Black

0400832HNB

Price Range
$0.0813 - $0.0741

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.130 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-24 0.560 in Nylon 6/6 Black

0437524HNB

Price Range
$0.1715 - $0.1124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

50M020040D026


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-10 1.100 in Nylon 6/6 Black

0475010HNB

Price Range
$0.9282 - $0.6089

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0875 - $0.0752

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.1244 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.1194 - $0.1022

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M4 x 0.7 7.0 mm Nylon 6/6 Black

04M040070HNDIN34814B

Price Range
$0.1413 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.126 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.1413 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.685 in Nylon 6/6 Black

0443714HNB

Price Range
$0.3009 - $0.1973

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-32 0.560 in Nylon 6/6 Black

0437532HNB

Price Range
$0.2279 - $0.1494

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-11 0.925 in Nylon 6/6 Black

0462511HNB

Price Range
$0.5496 - $0.3608

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6