Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.
The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Colour | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $4.8392 - $6.3998 | 25 In stock |
M6
|
0.394 in
10.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.197 in
5.0 mm
|
||
| $2.0624 - $2.7279 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.157 in
4.0 mm
|
||
| $19.4709 - $25.7486 | Request the lead time here |
M10
|
0.669 in
17.0 mm
|
Light Brown
|
Polyether Ether Ketone
|
0.315 in
8.0 mm
|
||
| $0.0935 - $0.1424 | 83000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| $0.0683 - $0.0794 | 6000 In stock |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Natural
|
Polyamide 6/6
|
0.106 in
2.7 mm
|
||
| $0.068 - $0.1035 | Request the lead time here |
M8 x 1.25
|
0.508 in
12.9 mm
|
Natural
|
Polyamide 6/6
|
0.252 in
6.4 mm
|
||
| $0.0648 - $0.0756 | 8000 In stock |
#10-32
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.2721 - $0.3176 | 12000 In stock |
1/2-13
|
0.750 in
19.1 mm
|
Natural
|
Nylon 6/6
|
0.430 in
10.9 mm
|
||
| $0.3281 - $0.4998 | Request the lead time here |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
||
| $0.4233 - $0.494 | 12000 In stock |
M12 x 1.75
|
0.697 in
17.7 mm
|
Natural
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
| $0.0731 - $0.0852 | 22000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.0648 - $0.0756 | 17000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.1793 - $0.2735 | 21000 In stock |
7/16-14
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| $0.1022 - $0.1557 | 45000 In stock |
3/8-16
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
||
| $0.0683 - $0.0794 | 5000 In stock |
M3 x 0.5
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| $0.0642 - $0.0707 | 141000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
||
| $0.0735 - $0.0809 | 15000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
||
| $0.5537 - $0.8439 | 750 In stock |
3/4-10
|
1.100 in
27.9 mm
|
Natural
|
Nylon 6/6
|
0.640 in
16.3 mm
|
||
| $0.0642 - $0.0707 | 9000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.146 - $0.1701 | 9000 In stock |
M10 x 1.5
|
0.583 in
14.8 mm
|
Natural
|
Polyamide 6/6
|
0.386 in
9.8 mm