Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0903 - $0.1376 189000 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
$0.0621 - $0.0683 23000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.141 - $0.1644 Request the lead time here
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.0657 - $0.1001 13000 In stock
M8 x 1.25
0.508 in
Natural
Polyamide 6/6
0.252 in
$0.0626 - $0.0731 1000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.135 in
$0.4091 - $0.4773 7000 In stock
M12 x 1.75
0.697 in
Natural
Polyamide 6/6
0.413 in
$0.0987 - $0.1505 18000 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0726 - $0.0845 18000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.1031 - $0.1202 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.0779 - $0.0908 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.4455 - $0.6791 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0987 - $0.1154 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.0683 - $0.075 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
0400632HN $0.06 - $0.0699 90000 In stock
#6-32
0.307 in
Natural
Nylon 6/6
0.122 in
$0.0699 - $0.0767 1000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.0612 - $0.0714 10000 In stock
#3-48
0.180 in
Natural
Nylon 6/6
0.070 in
$0.0987 - $0.1505 500 In stock
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
$0.317 - $0.4829 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.1313 - $0.2001 500 In stock
3/8-32
0.560 in
Natural
Nylon 6/6
0.330 in
$0.0696 - $0.0765 Request the lead time here
M2
0.157 in
Natural
Polyamide 6/6
0.063 in
  • of 6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431218HN

Price Range
$0.1376 - $0.0903

Stock Levels
189000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0683 - $0.0621

Stock Levels
23000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1644 - $0.141

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M8 x 1.25; Distance Across Flats 12.9 mm | 0.508 in; Overall Height 6.4 mm | 0.252 in

04M080125HN

Price Range
$0.1001 - $0.0657

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401032HN

Price Range
$0.0731 - $0.0626

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.4773 - $0.4091

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1505 - $0.0987

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0845 - $0.0726

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.1202 - $0.1031

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0908 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.6791 - $0.4455

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.1154 - $0.0987

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.075 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size #6-32; Distance Across Flats 7.8 mm | 0.307 in; Overall Height 3.1 mm | 0.122 in

0400632HN

Price Range
$0.0699 - $0.06

Stock Levels
90000 In stock
Attributes
  • Distance Across Flats
    0.307 in
  • Thread Size
    #6-32
  • Overall Height
    0.122 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0767 - $0.0699

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #3-48; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400348HN

Price Range
$0.0714 - $0.0612

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #3-48
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437524HN

Price Range
$0.1505 - $0.0987

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462518HN

Price Range
$0.4829 - $0.317

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437532HN

Price Range
$0.2001 - $0.1313

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2; Distance Across Flats 4.0 mm | 0.157 in; Overall Height 1.6 mm | 0.063 in

04M020040HN

Price Range
$0.0765 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.157 in
  • Thread Size
    M2
  • Overall Height
    0.063 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6