Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.2657 - $0.3098 Request the lead time here
M12 x 1.75
Natural
Nylon 6/6
$0.351 - $0.4095 7000 In stock
#4-40
0.250 in
Clear
Polycarbonate
0.100 in
$0.0663 - $0.0729 Request the lead time here
#6-40
0.305 in
Natural
Nylon 6/6
0.120 in
$0.3762 - $0.4389 24000 In stock
#10-32
0.365 in
Clear
Polycarbonate
0.135 in
$0.1101 - $0.1289 2000 In stock
1/4-20
0.425 in
Natural
Nylon 6/6
0.258 in
$0.1886 - $0.2873 2500 In stock
1/2-20
0.750 in
Natural
Nylon 6/6
0.430 in
$0.1065 - $0.1241 6000 In stock
M3 x 0.5
Natural
Nylon 6/6
$0.0818 - $0.1247 6500 In stock
M8 x 1.25
Natural
Nylon 6/6
$0.066 - $0.0767 28000 In stock
M2.5
0.197 in
Natural
Polyamide 6/6
0.079 in
$0.0995 - $0.1094 Request the lead time here
#4-40
0.250 in
Natural
Nylon 6/6
0.124 in
$0.3677 - $0.4289 1000 In stock
#8-32
0.335 in
Natural
Polycarbonate
0.13 in
$0.0998 - $0.1164 2000 In stock
#10-32
0.365 in
Natural
Nylon 6/6
0.196 in
$0.0987 - $0.1505 500 In stock
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
$0.317 - $0.4829 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.1065 - $0.1241 10000 In stock
M4 x 0.7
Natural
Nylon 6/6
$0.2294 - $0.2676 1000 In stock
M10 x 1.5
Natural
Nylon 6/6
$0.1313 - $0.2001 500 In stock
3/8-32
0.560 in
Natural
Nylon 6/6
0.330 in
$0.405 - $0.6173 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
$0.0899 - $0.1049 22000 In stock
M5 x 0.8
Natural
Nylon 6/6
$0.0612 - $0.0714 10000 In stock
#3-48
0.180 in
Natural
Nylon 6/6
0.070 in
  • of 6
Standard Hex Nut - Thread Size M12 x 1.75; ; ; Natural; Nylon 6/6

04M120175HNDIN34814

Price Range
$0.3098 - $0.2657

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Clear; PC

0400440HNPC

Price Range
$0.4095 - $0.351

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #6-40; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Natural; Nylon 6/6

0400640HN

Price Range
$0.0729 - $0.0663

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.305 in
  • Thread Size
    #6-40
  • Overall Height
    0.120 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Clear; PC

0401032HNPC

Price Range
$0.4389 - $0.3762

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.135 in
  • Colour
    Clear
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon 6/6

0425020HNS

Price Range
$0.1289 - $0.1101

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon 6/6

0450020HN

Price Range
$0.2873 - $0.1886

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Overall Height
    0.430 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M3 x 0.5; ; ; Natural; Nylon 6/6

04M030050HNDIN34814

Price Range
$0.1241 - $0.1065

Stock Levels
6000 In stock
Attributes
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size M8 x 1.25; ; ; Natural; Nylon 6/6

04M080125HNDIN34814

Price Range
$0.1247 - $0.0818

Stock Levels
6500 In stock
Attributes
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.0767 - $0.066

Stock Levels
28000 In stock
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.5
  • Overall Height
    0.079 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 3.1 mm | 0.124 in; Natural; Nylon 6/6

0400440HNS

Price Range
$0.1094 - $0.0995

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.124 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; PC

0400832HNPC

Price Range
$0.4289 - $0.3677

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Colour
    Natural
  • Full Material
    Polycarbonate
Standard Hex Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon 6/6

0401032HNS

Price Range
$0.1164 - $0.0998

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Overall Height
    0.196 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437524HN

Price Range
$0.1505 - $0.0987

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462518HN

Price Range
$0.4829 - $0.317

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M4 x 0.7; ; ; Natural; Nylon 6/6

04M040070HNDIN34814

Price Range
$0.1241 - $0.1065

Stock Levels
10000 In stock
Attributes
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size M10 x 1.5; ; ; Natural; Nylon 6/6

04M100150HNDIN34814

Price Range
$0.2676 - $0.2294

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437532HN

Price Range
$0.2001 - $0.1313

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon 6/6

0468727HN

Price Range
$0.6173 - $0.405

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M5 x 0.8; ; ; Natural; Nylon 6/6

04M050080HNDIN34814

Price Range
$0.1049 - $0.0899

Stock Levels
22000 In stock
Attributes
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size #3-48; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400348HN

Price Range
$0.0714 - $0.0612

Stock Levels
10000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #3-48
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6