Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0779 - $0.0908 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.4455 - $0.6791 Request the lead time here
11/16-27
1.000 in
Black
Nylon 6/6
0.250 in
$0.0683 - $0.075 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.45 - $0.525 Request the lead time here
M12 x 1.75
0.697 in
Black
Polyamide 6/6
0.413 in
$0.0726 - $0.0845 Request the lead time here
M3.5 x 0.6
0.272 in
Black
Polyamide 6/6
0.106 in
$0.1172 - $0.1365 Request the lead time here
M4 x 0.7
0.276 in
Black
Nylon 6/6
0.126 in
$0.1172 - $0.1365 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
$0.0689 - $0.0803 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.0716 - $0.0786 Request the lead time here
#8-32
0.335 in
Black
Nylon 6/6
0.130 in
$0.1086 - $0.1656 Request the lead time here
3/8-24
0.560 in
Black
Nylon 6/6
0.330 in
$0.1098 - $0.1281 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.196 in
$0.5883 - $0.8969 Request the lead time here
3/4-10
1.100 in
Black
Nylon 6/6
0.640 in
$0.0726 - $0.0845 18000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.1031 - $0.1202 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.0818 - $0.0899 Request the lead time here
#12-24
0.425 in
Black
Nylon 6/6
0.207 in
$0.2894 - $0.3374 3000 In stock
1/2-13
0.750 in
Black
Nylon 6/6
0.430 in
$0.3486 - $0.531 Request the lead time here
5/8-11
0.925 in
Black
Nylon 6/6
0.550 in
$0.0699 - $0.0767 5000 In stock
M4 x 0.7
0.272 in
Natural
Polyamide 6/6
0.118 in
$0.0987 - $0.1154 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.0723 - $0.11 Request the lead time here
M8 x 1.25
0.508 in
Black
Polyamide 6/6
0.252 in
  • of 6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0908 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut 11/16-27 1.000 in Nylon 6/6 Black

0468727HNB

Price Range
$0.6791 - $0.4455

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.075 - $0.0683

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Black

04M120175HNB

Price Range
$0.525 - $0.45

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Black

04M035060HNB

Price Range
$0.0845 - $0.0726

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M4 x 0.7 7.0 mm Nylon 6/6 Black

04M040070HNDIN34814B

Price Range
$0.1365 - $0.1172

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.126 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.1365 - $0.1172

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0803 - $0.0689

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #8-32 0.335 in Nylon 6/6 Black

0400832HNB

Price Range
$0.0786 - $0.0716

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.130 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-24 0.560 in Nylon 6/6 Black

0437524HNB

Price Range
$0.1656 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-24
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNSB

Price Range
$0.1281 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.196 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/4-10 1.100 in Nylon 6/6 Black

0475010HNB

Price Range
$0.8969 - $0.5883

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0845 - $0.0726

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.1202 - $0.1031

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #12-24 0.425 in Nylon 6/6 Black

0401224HNB

Price Range
$0.0899 - $0.0818

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/2-13 0.750 in Nylon 6/6 Black

0450013HNB

Price Range
$0.3374 - $0.2894

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-13
  • Overall Height
    0.430 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-11 0.925 in Nylon 6/6 Black

0462511HNB

Price Range
$0.531 - $0.3486

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M4 x 0.7; Distance Across Flats 6.9 mm | 0.272 in; Overall Height 3.0 mm | 0.118 in

04M040070HN

Price Range
$0.0767 - $0.0699

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.118 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.1154 - $0.0987

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M8 x 1.25 12.9 mm Nylon 6/6 Black

04M080125HNB

Price Range
$0.11 - $0.0723

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.508 in
  • Thread Size
    M8 x 1.25
  • Overall Height
    0.252 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6