Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$1.218 - $1.61 Request the lead time here
M3
0.217 in
Light Brown
Polyether Ether Ketone
0.094 in
$9.0035 - $11.9061 Request the lead time here
M8
0.512 in
Light Brown
Polyether Ether Ketone
0.256 in
$18.8124 - $24.8778 Request the lead time here
M10
0.669 in
Light Brown
Polyether Ether Ketone
0.315 in
$4.6755 - $6.1833 Request the lead time here
M6
0.394 in
Light Brown
Polyether Ether Ketone
0.197 in
$1.9926 - $2.6357 Request the lead time here
M5
0.315 in
Light Brown
Polyether Ether Ketone
0.157 in
$1.6053 - $2.1215 Request the lead time here
M2.6
0.197 in
Light Brown
Polyether Ether Ketone
0.079 in
$1.5308 - $2.0243 Request the lead time here
M4
0.276 in
Light Brown
Polyether Ether Ketone
0.126 in
$0.0987 - $0.1505 50500 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.066 - $0.0767 25000 In stock
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.0621 - $0.0683 Request the lead time here
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
$0.071 - $0.0782 19000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.317 - $0.4829 3750 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0944 - $0.1437 3500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
04M050080HN $0.0716 - $0.0788 4000 In stock
M5 x 0.8
0.311 in
Natural
Polyamide 6/6
0.169 in
$0.065 - $0.0716 Request the lead time here
#8-32
0.335 in
Natural
Nylon 6/6
0.13 in
$0.141 - $0.1644 1000 In stock
M10 x 1.5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.0621 - $0.0683 24000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.5349 - $0.8154 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.071 - $0.0782 7000 In stock
1/4-20
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.4091 - $0.4773 7000 In stock
M12 x 1.75
0.697 in
Natural
Polyamide 6/6
0.413 in
  • of 6
Light Brown PEEK Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | 0.217 in; Overall Height 2.4 mm | 0.094 in

184030070409

Price Range
$1.61 - $1.218

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3
  • Overall Height
    0.094 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.5 mm | 0.256 in

184080070409

Price Range
$11.9061 - $9.0035

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8
  • Overall Height
    0.256 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M10; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 8.0 mm | 0.315 in

184100070409

Price Range
$24.8778 - $18.8124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10
  • Overall Height
    0.315 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown Plastic Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.0 mm | 0.197 in

184060070409

Price Range
$6.1833 - $4.6755

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.197 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.0 mm | 0.157 in

184050070409

Price Range
$2.6357 - $1.9926

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5
  • Overall Height
    0.157 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M2.6; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

184020070409

Price Range
$2.1215 - $1.6053

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.6
  • Overall Height
    0.079 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Light Brown PEEK Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in

184040070409

Price Range
$2.0243 - $1.5308

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4
  • Overall Height
    0.126 in
  • Colour
    Light Brown
  • Full Material
    Polyether Ether Ketone
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1505 - $0.0987

Stock Levels
50500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0767 - $0.066

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0683 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0782 - $0.071

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.4829 - $0.317

Stock Levels
3750 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431224HN

Price Range
$0.1437 - $0.0944

Stock Levels
3500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M5 x 0.8; Distance Across Flats 7.9 mm | 0.311 in; Overall Height 4.3 mm | 0.169 in

04M050080HN

Price Range
$0.0788 - $0.0716

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.169 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.13 in; Natural; Nylon 6/6

0400832HN

Price Range
$0.0716 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.335 in
  • Thread Size
    #8-32
  • Overall Height
    0.13 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1644 - $0.141

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1.5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0683 - $0.0621

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.8154 - $0.5349

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425020HN

Price Range
$0.0782 - $0.071

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.4773 - $0.4091

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6