Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.0978 - $0.1142 5000 In stock
#8-32
0.340 in
Natural
Nylon 6/6
0.170 in
$0.0744 - $0.0816 17000 In stock
#12-24
0.425 in
Natural
Nylon 6/6
0.207 in
$0.1313 - $0.2001 500 In stock
3/8-32
0.560 in
Natural
Nylon 6/6
0.330 in
$0.405 - $0.6173 500 In stock
11/16-27
1.000 in
Natural
Nylon 6/6
0.250 in
$0.0899 - $0.1049 22000 In stock
M5
Natural
Nylon 6/6
$0.2657 - $0.3098 1000 In stock
M12 x 1.75
Natural
Nylon 6/6
$0.066 - $0.0767 Request the lead time here
M2.5
0.197 in
Natural
Polyamide 6/6
0.079 in
$0.0987 - $0.1505 56000 In stock
3/8-16
0.560 in
Natural
Nylon 6/6
0.330 in
$0.066 - $0.0767 26000 In stock
M3 x 0.5
0.213 in
Natural
Polyamide 6/6
0.087 in
$0.0621 - $0.0683 31000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.100 in
$0.071 - $0.0782 25000 In stock
1/4-28
0.425 in
Natural
Polyamide 6/6
0.235 in
$0.317 - $0.4829 4750 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0621 - $0.0683 75000 In stock
#2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.141 - $0.1644 1000 In stock
M10 x 1;5
0.583 in
Natural
Polyamide 6/6
0.386 in
$0.4091 - $0.4773 7000 In stock
M12 x 1.75
0.697 in
Natural
Polyamide 6/6
0.413 in
$0.0707 - $0.0824 3000 In stock
M6
0.394 in
Natural
Polyamide 6/6
0.213 in
$0.0626 - $0.0731 19000 In stock
#10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.1733 - $0.2642 23500 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
$0.5349 - $0.8154 1500 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.0903 - $0.1376 Request the lead time here
5/16-18
0.500 in
Natural
Nylon 6/6
0.270 in
  • of 6
Standard Hex Nut - Thread Size #8-32; Distance Across Flats 8.6 mm | 0.340 in; Overall Height 4.3 mm | 0.170 in; Natural; Nylon 6/6

0400832HNS

Price Range
$0.1142 - $0.0978

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.340 in
  • Thread Size
    #8-32
  • Overall Height
    0.170 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon 6/6

0401224HN

Price Range
$0.0816 - $0.0744

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    #12-24
  • Overall Height
    0.207 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437532HN

Price Range
$0.2001 - $0.1313

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon 6/6

0468727HN

Price Range
$0.6173 - $0.405

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Thread Size
    11/16-27
  • Overall Height
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size M5 x 0.8; ; ; Natural; Nylon 6/6

04M050080HNDIN34814

Price Range
$0.1049 - $0.0899

Stock Levels
22000 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Standard Hex Nut - Thread Size M12 x 1.75; ; ; Natural; Nylon 6/6

04M120175HNDIN34814

Price Range
$0.3098 - $0.2657

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Nut Shape
    Hexagonal
Natural Nylon 6/6 Standard Hex Nut - Thread Size M2.5; Distance Across Flats 5.0 mm | 0.197 in; Overall Height 2.0 mm | 0.079 in

04M025045HN

Price Range
$0.0767 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.197 in
  • Thread Size
    M2.5
  • Overall Height
    0.079 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon 6/6

0437516HN

Price Range
$0.1505 - $0.0987

Stock Levels
56000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-16
  • Overall Height
    0.330 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M3 x 0.5; Distance Across Flats 5.4 mm | 0.213 in; Overall Height 2.2 mm | 0.087 in

04M030050HN

Price Range
$0.0767 - $0.066

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.213 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.087 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon 6/6

0400440HN

Price Range
$0.0683 - $0.0621

Stock Levels
31000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Overall Height
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size 1/4-28; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6 mm | 0.235 in

0425028HN

Price Range
$0.0782 - $0.071

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-28
  • Overall Height
    0.235 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon 6/6

0462511HN

Price Range
$0.4829 - $0.317

Stock Levels
4750 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size #2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon 6/6

0400256HN

Price Range
$0.0683 - $0.0621

Stock Levels
75000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M10 x 1.5; Distance Across Flats 14.8 mm | 0.583 in; Overall Height 9.8 mm | 0.386 in

04M100150HN

Price Range
$0.1644 - $0.141

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.583 in
  • Thread Size
    M10 x 1;5
  • Overall Height
    0.386 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M12 x 1.75; Distance Across Flats 17.7 mm | 0.697 in; Overall Height 10.5 mm | 0.413 in

04M120175HN

Price Range
$0.4773 - $0.4091

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Natural Nylon 6/6 Standard Hex Nut - Thread Size M6 x 1.0; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.4 mm | 0.213 in

04M060100HN

Price Range
$0.0824 - $0.0707

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6
  • Overall Height
    0.213 in
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Standard Hex Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon 6/6

0401024HN

Price Range
$0.0731 - $0.0626

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon 6/6

0443714HN

Price Range
$0.2642 - $0.1733

Stock Levels
23500 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon 6/6

0475010HN

Price Range
$0.8154 - $0.5349

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Thread Size
    3/4-10
  • Overall Height
    0.640 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon 6/6

0431218HN

Price Range
$0.1376 - $0.0903

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Overall Height
    0.270 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6