| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.0677 |
| 10000 - 24999 | $0.0648 |
| 25000 + | $0.0507 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Height | 1.1 mm |
|---|---|
| Head Height | 0.043 in |
| Head Diameter | 0.661 in |
| Head Diameter | 16.8 mm |
| Head Size | 16.8 mm |
| Head Size | 0.661 in |
| Overall Length | 0.433 in |
| Overall Length | 11.0 mm |
| Screw Size | #8 |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue