Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0369 - $0.0507 | Request the lead time here |
0.035 in
0.9 mm
|
0.100 in
2.5 mm
|
0.020 in
0.5 mm
|
||
| $0.0267 - $0.0362 | Request the lead time here |
0.055 in
1.4 mm
|
0.120 in
3 mm
|
0.080 in
2 mm
|
||
| $0.0536 - $0.0734 | Request the lead time here |
0.045 in
1.1 mm
|
0.120 in
3 mm
|
0.130 in
3.3 mm
|
||
| $0.0351 - $0.0479 | Request the lead time here |
0.085 in
2.2 mm
|
0.148 in
3.8 mm
|
0.062 in
1.6 mm
|
||
| $0.0218 - $0.0297 | Request the lead time here |
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
0.080 in
2 mm
|
||
| $0.048 - $0.066 | Request the lead time here |
0.141 in
3.6 mm
|
0.234 in
5.9 mm
|
0.095 in
2.4 mm
|
||
| $0.0221 - $0.0302 | Request the lead time here |
0.142 in
3.6 mm
|
0.236 in
6 mm
|
0.045 in
1.1 mm
|
||
| $0.0284 - $0.0387 | 1000 In stock |
0.128 in
3.3 mm
|
0.245 in
6.2 mm
|
0.093 in
2.4 mm
|
||
| $0.0317 - $0.0435 | Request the lead time here |
0.120 in
3 mm
|
0.250 in
6.4 mm
|
0.140 in
3.6 mm
|
||
| $0.0477 - $0.0657 | Request the lead time here |
0.143 in
3.6 mm
|
0.250 in
6.4 mm
|
0.082 in
2.1 mm
|
||
| $0.0236 - $0.0323 | Request the lead time here |
0.163 in
4.1 mm
|
0.250 in
6.4 mm
|
0.202 in
5.1 mm
|
||
| $0.0242 - $0.0335 | Request the lead time here |
0.081 in
2.1 mm
|
0.250 in
6.4 mm
|
0.025 in
0.6 mm
|
||
| $0.0396 - $0.0542 | Request the lead time here |
0.198 in
5 mm
|
0.255 in
6.5 mm
|
0.091 in
2.3 mm
|
||
| $0.0236 - $0.0323 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.040 in
1 mm
|
||
| $0.0476 - $0.0654 | Request the lead time here |
0.115 in
2.9 mm
|
0.197 in
5 mm
|
0.030 in
0.8 mm
|
||
| $0.0255 - $0.0353 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8 mm
|
0.236 in
6 mm
|
||
| $0.0218 - $0.0297 | Request the lead time here |
0.188 in
4.8 mm
|
0.312 in
7.9 mm
|
0.079 in
2 mm
|
||
| $0.0401 - $0.0548 | Request the lead time here |
0.190 in
4.8 mm
|
0.434 in
11 mm
|
0.125 in
3.2 mm
|
||
| $0.0315 - $0.0431 | Request the lead time here |
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.0333 - $0.0456 | Request the lead time here |
0.142 in
3.6 mm
|
0.250 in
6.4 mm
|
0.110 in
2.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue