Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0197 - $0.0302 Request the lead time here
0.194 in
0.375 in
0.032 in
$0.0159 - $0.024 20900 In stock
0.115 in
0.250 in
0.062 in
$0.0342 - $0.0521 56400 In stock
0.194 in
0.375 in
0.093 in
$0.0119 - $0.018 161000 In stock
0.115 in
0.250 in
0.032 in
$0.0119 - $0.018 3000 In stock
0.090 in
0.250 in
0.032 in
$0.0237 - $0.036 54496 In stock
0.257 in
0.500 in
0.032 in
$0.018 - $0.0275 Request the lead time here
0.106 in
0.22 in
0.031 in
$0.0198 - $0.0305 99000 In stock
0.140 in
0.312 in
0.062 in
16FW500093 $0.0543 - $0.083 25950 In stock
0.505 in
0.750 in
0.093 in
$0.2247 - $0.2619 1000 In stock
0.375 in
0.875 in
0.153 in
$0.075 - $0.0875 8000 In stock
0.120 in
0.288 in
0.040 in
$0.0396 - $0.0542 1000 In stock
0.130 in
0.355 in
0.062 in
$0.0986 - $0.1166 2000 In stock
0.375 in
0.505 in
0.050 in
$0.0164 - $0.0225 Request the lead time here
0.104 in
0.220 in
0.031 in
$0.1022 - $0.1193 1000 In stock
0.188 in
0.505 in
0.032 in
$0.038 - $0.0521 53000 In stock
0.195 in
0.437 in
0.031 in
$0.0629 - $0.0863 28000 In stock
0.257 in
0.750 in
0.062 in
$0.1232 - $0.1431 1000 In stock
0.281 in
0.490 in
0.030 in
$0.123 - $0.1433 29000 In stock
0.321 in
0.625 in
0.125 in
$0.0822 - $0.1127 500 In stock
0.257 in
0.875 in
0.062 in
  • of 105
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.194 in; Outside Diameter - 9.5 mm | 0.375 in; Thickness 0.8 mm | 0.032 in;

16FW010032

Price Range
$0.0302 - $0.0197

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.194 in
  • Outside Diameter
    0.375 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.9 mm | 0.115 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 1.6 mm | 0.062 in;

16FW004062

Price Range
$0.024 - $0.0159

Stock Levels
20900 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.194 in; Outside Diameter - 9.5 mm | 0.375 in; Thickness 2.4 mm | 0.093 in;

16FW010093

Price Range
$0.0521 - $0.0342

Stock Levels
56400 In stock
Attributes
  • Inside Diameter
    0.194 in
  • Outside Diameter
    0.375 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.9 mm | 0.115 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 0.8 mm | 0.032 in;

16FW004032

Price Range
$0.018 - $0.0119

Stock Levels
161000 In stock
Attributes
  • Inside Diameter
    0.115 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.3 mm | 0.090 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 0.8 mm | 0.032 in;

16FW002032

Price Range
$0.018 - $0.0119

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.090 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 0.8 mm | 0.032 in;

16FW250032

Price Range
$0.036 - $0.0237

Stock Levels
54496 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 2.6 mm | 0.102 in; Outside Diameter - 5.6 mm | 0.22 in; Thickness 0.8 mm | 0.031 in;

16M02556080

Price Range
$0.0275 - $0.018

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.106 in
  • Outside Diameter
    0.22 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 3.6 mm | 0.140 in; Outside Diameter - 7.9 mm | 0.312 in; Thickness 1.6 mm | 0.062 in;

16FW006062

Price Range
$0.0305 - $0.0198

Stock Levels
99000 In stock
Attributes
  • Inside Diameter
    0.140 in
  • Outside Diameter
    0.312 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 2.4 mm | 0.093 in;

16FW500093

Price Range
$0.083 - $0.0543

Stock Levels
25950 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 3.9 mm | 0.153 in; Compatible Screw Sizes 3/8; REACHRoHS

17W08712

Price Range
$0.2619 - $0.2247

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.153 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3 mm | 0.120 in; Outside Diameter - 7.3 mm | 0.288 in; Thickness 1 mm | 0.040 in; Compatible Screw Sizes #8; REACHRoHS

17W02811B

Price Range
$0.0875 - $0.075

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Outside Diameter
    0.288 in
  • Thickness
    0.040 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 3.3 mm | 0.130 in; Outside Diameter - 9 mm | 0.355 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #10; REACHRoHS

17W03505B

Price Range
$0.0542 - $0.0396

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.130 in
  • Outside Diameter
    0.355 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 12.8 mm | 0.505 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes #3; REACHRoHS

17W04721B

Price Range
$0.1166 - $0.0986

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.505 in
  • Thickness
    0.050 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 2.6 mm | 0.104 in; Outside Diameter - 5.6 mm | 0.220 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes #4; REACHRoHS

17W02190B

Price Range
$0.0225 - $0.0164

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.104 in
  • Outside Diameter
    0.220 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.8 mm | 0.188 in; Outside Diameter - 12.8 mm | 0.505 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/4; REACHRoHS

17W05008B

Price Range
$0.1193 - $0.1022

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.188 in
  • Outside Diameter
    0.505 in
  • Thickness
    0.032 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 5 mm | 0.195 in; Outside Diameter - 11.1 mm | 0.437 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 5/16; REACHRoHS

17W04373B

Price Range
$0.0521 - $0.038

Stock Levels
53000 In stock
Attributes
  • Inside Diameter
    0.195 in
  • Outside Diameter
    0.437 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/2; REACHRoHS

17W07530B

Price Range
$0.0863 - $0.0629

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 7.1 mm | 0.281 in; Outside Diameter - 12.4 mm | 0.490 in; Thickness 0.8 mm | 0.030 in; Compatible Screw Sizes 1/4; REACHRoHS

17W05003B

Price Range
$0.1431 - $0.1232

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.281 in
  • Outside Diameter
    0.490 in
  • Thickness
    0.030 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8.2 mm | 0.321 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #3; REACHRoHS

17W06266B

Price Range
$0.1433 - $0.123

Stock Levels
29000 In stock
Attributes
  • Inside Diameter
    0.321 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4; REACHRoHS

17W08762B

Price Range
$0.1127 - $0.0822

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6