Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0197 - $0.0302 | Request the lead time here |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.032 in
0.8 mm
|
||
| $0.0159 - $0.024 | 20900 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0342 - $0.0521 | 56400 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.093 in
2.4 mm
|
||
| $0.0119 - $0.018 | 161000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.032 in
0.8 mm
|
||
| $0.0119 - $0.018 | 3000 In stock |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.032 in
0.8 mm
|
||
| $0.0237 - $0.036 | 54496 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| $0.018 - $0.0275 | Request the lead time here |
0.106 in
2.7 mm
|
0.22 in
5.6 mm
|
0.031 in
0.8 mm
|
||
| $0.0198 - $0.0305 | 99000 In stock |
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| 16FW500093 | $0.0543 - $0.083 | 25950 In stock |
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.093 in
2.4 mm
|
|
| $0.2247 - $0.2619 | 1000 In stock |
0.375 in
9.5 mm
|
0.875 in
22.2 mm
|
0.153 in
3.9 mm
|
||
| $0.075 - $0.0875 | 8000 In stock |
0.120 in
3 mm
|
0.288 in
7.3 mm
|
0.040 in
1 mm
|
||
| $0.0396 - $0.0542 | 1000 In stock |
0.130 in
3.3 mm
|
0.355 in
9 mm
|
0.062 in
1.6 mm
|
||
| $0.0986 - $0.1166 | 2000 In stock |
0.375 in
9.5 mm
|
0.505 in
12.8 mm
|
0.050 in
1.3 mm
|
||
| $0.0164 - $0.0225 | Request the lead time here |
0.104 in
2.6 mm
|
0.220 in
5.6 mm
|
0.031 in
0.8 mm
|
||
| $0.1022 - $0.1193 | 1000 In stock |
0.188 in
4.8 mm
|
0.505 in
12.8 mm
|
0.032 in
0.8 mm
|
||
| $0.038 - $0.0521 | 53000 In stock |
0.195 in
5 mm
|
0.437 in
11.1 mm
|
0.031 in
0.8 mm
|
||
| $0.0629 - $0.0863 | 28000 In stock |
0.257 in
6.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.1232 - $0.1431 | 1000 In stock |
0.281 in
7.1 mm
|
0.490 in
12.4 mm
|
0.030 in
0.8 mm
|
||
| $0.123 - $0.1433 | 29000 In stock |
0.321 in
8.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0822 - $0.1127 | 500 In stock |
0.257 in
6.5 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm