Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0326 - $0.0497 | 12000 In stock |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0291 - $0.0441 | 3000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.093 in
2.4 mm
|
||
| $0.0386 - $0.0528 | 9000 In stock |
0.120 in
3 mm
|
0.218 in
5.5 mm
|
0.037 in
0.9 mm
|
||
| $0.0326 - $0.0497 | 3000 In stock |
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.093 in
2.4 mm
|
||
| $0.0362 - $0.0497 | 4000 In stock |
0.141 in
3.6 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
||
| $0.0393 - $0.0596 | 3000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0312 - $0.0429 | 14500 In stock |
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
0.150 in
3.8 mm
|
||
| $0.0315 - $0.0482 | 96000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| $0.0419 - $0.0639 | 7000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0237 - $0.036 | 26000 In stock |
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| $0.0119 - $0.018 | 7000 In stock |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.032 in
0.8 mm
|
||
| $0.0326 - $0.0497 | 157000 In stock |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0159 - $0.024 | 13000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0326 - $0.0497 | 3000 In stock |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
| 16FW006093 | $0.0326 - $0.0497 | 11000 In stock |
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.093 in
2.4 mm
|
|
| $0.0386 - $0.0528 | 51000 In stock |
0.141 in
3.6 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0219 - $0.0332 | 28000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.032 in
0.8 mm
|
||
| $0.0393 - $0.0596 | 26000 In stock |
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0197 - $0.0302 | 9000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.032 in
0.8 mm
|
||
| $0.0393 - $0.0596 | 11000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue