Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1377 - $0.1527 | Request the lead time here |
0.252 in
6.4 mm
|
0.717 in
18.2 mm
|
0.079 in
2.0 mm
|
||
| $0.1172 - $0.1605 | Request the lead time here |
0.510 in
13 mm
|
0.805 in
20.4 mm
|
0.220 in
5.6 mm
|
||
| $0.1278 - $0.1754 | Request the lead time here |
0.418 in
10.6 mm
|
0.805 in
20.4 mm
|
0.062 in
1.6 mm
|
||
| $0.1059 - $0.1454 | Request the lead time here |
0.695 in
17.7 mm
|
0.812 in
20.6 mm
|
0.093 in
2.4 mm
|
||
| $0.1769 - $0.2424 | Request the lead time here |
0.561 in
14.2 mm
|
0.825 in
21 mm
|
0.145 in
3.7 mm
|
||
| $0.1178 - $0.1613 | Request the lead time here |
0.688 in
17.5 mm
|
0.865 in
22 mm
|
0.155 in
3.9 mm
|
||
| $0.0944 - $0.1295 | Request the lead time here |
0.755 in
19.2 mm
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0981 - $0.1346 | Request the lead time here |
0.408 in
10.4 mm
|
0.875 in
22.2 mm
|
0.060 in
1.5 mm
|
||
| $0.0941 - $0.1292 | Request the lead time here |
0.312 in
7.9 mm
|
0.855 in
21.7 mm
|
0.125 in
3.2 mm
|
||
| $0.1127 - $0.1545 | 500 In stock |
0.380 in
9.7 mm
|
0.875 in
22.2 mm
|
0.093 in
2.4 mm
|
||
| $0.101 - $0.1383 | Request the lead time here |
0.531 in
13.5 mm
|
0.870 in
22.1 mm
|
0.187 in
4.7 mm
|
||
| $0.0816 - $0.1119 | Request the lead time here |
0.593 in
15.1 mm
|
0.875 in
22.2 mm
|
0.145 in
3.7 mm
|
||
| $0.0875 - $0.1196 | Request the lead time here |
0.385 in
9.8 mm
|
0.885 in
22.5 mm
|
0.062 in
1.6 mm
|
||
| $0.1019 - $0.14 | Request the lead time here |
0.579 in
14.7 mm
|
0.900 in
22.9 mm
|
0.075 in
1.9 mm
|
||
| $0.0362 - $0.0494 | Request the lead time here |
0.299 in
7.6 mm
|
0.575 in
14.6 mm
|
0.039 in
1 mm
|
||
| $0.0887 - $0.1214 | Request the lead time here |
0.381 in
9.7 mm
|
0.932 in
23.7 mm
|
0.031 in
0.8 mm
|
||
| $0.0417 - $0.0572 | Request the lead time here |
0.395 in
10 mm
|
0.578 in
14.7 mm
|
0.062 in
1.6 mm
|
||
| $0.1346 - $0.1845 | 500 In stock |
0.781 in
19.8 mm
|
1.000 in
25.4 mm
|
0.075 in
1.9 mm
|
||
| $0.0801 - $0.11 | Request the lead time here |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
0.132 in
3.4 mm
|
||
| $0.1133 - $0.1554 | Request the lead time here |
0.631 in
16 mm
|
1.000 in
25.4 mm
|
0.128 in
3.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue