Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3675 - $0.504 | Request the lead time here |
1.500 in
38.1 mm
|
1.906 in
48.4 mm
|
0.093 in
2.4 mm
|
||
| $0.6354 - $0.8718 | 3000 In stock |
1.750 in
44.5 mm
|
2.500 in
63.5 mm
|
0.125 in
3.2 mm
|
||
| $0.4239 - $0.5811 | Request the lead time here |
3.030 in
77 mm
|
3.600 in
91.4 mm
|
0.075 in
1.9 mm
|
||
| $0.0209 - $0.0284 | Request the lead time here |
0.252 in
6.4 mm
|
0.345 in
8.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0209 - $0.0284 | Request the lead time here |
0.090 in
2.3 mm
|
0.372 in
9.4 mm
|
0.078 in
2 mm
|
||
| $0.0213 - $0.0291 | Request the lead time here |
0.193 in
4.9 mm
|
0.378 in
9.6 mm
|
0.076 in
1.9 mm
|
||
| $0.0326 - $0.0447 | Request the lead time here |
0.375 in
9.5 mm
|
0.453 in
11.5 mm
|
0.062 in
1.6 mm
|
||
| $0.024 - $0.0366 | 18000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 16M05011100B | $0.044 - $0.0669 | 15000 In stock |
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
| $0.4658 - $0.5432 | Request the lead time here |
0.335 in
8.5 mm
|
1.378 in
35.0 mm
|
0.043 in
1.1 mm
|
||
| $0.0498 - $0.0662 | 9000 In stock |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0767 - $0.1169 | 21500 In stock |
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0992 - $0.1511 | 500 In stock |
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.098 in
2.5 mm
|
||
| $0.6089 - $0.8072 | 1500 In stock |
2.756 in
70.0 mm
|
2.933 in
74.5 mm
|
0.197 in
5.0 mm
|
||
| $0.0915 - $0.1209 | 58000 In stock |
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0489 - $0.0671 | 80750 In stock |
0.065 in
1.7 mm
|
0.179 in
4.5 mm
|
0.078 in
2 mm
|
||
| $0.0339 - $0.0462 | 2000 In stock |
0.145 in
3.7 mm
|
0.187 in
4.7 mm
|
0.050 in
1.3 mm
|
||
| $0.0222 - $0.0303 | 8000 In stock |
0.093 in
2.4 mm
|
0.187 in
4.7 mm
|
0.078 in
2 mm
|
||
| $0.0227 - $0.0311 | Request the lead time here |
0.090 in
2.3 mm
|
0.187 in
4.7 mm
|
0.175 in
4.4 mm
|
||
| $0.0455 - $0.0623 | 54000 In stock |
0.112 in
2.8 mm
|
0.206 in
5.2 mm
|
0.053 in
1.3 mm