Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.2306 - $0.3162 | Request the lead time here |
0.781 in
19.8 mm
|
1.375 in
34.9 mm
|
0.063 in
1.6 mm
|
||
| $0.2853 - $0.3914 | 5000 In stock |
0.505 in
12.8 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
| $0.3368 - $0.4619 | 5000 In stock |
0.188 in
4.8 mm
|
1.500 in
38.1 mm
|
0.068 in
1.7 mm
|
||
| $0.3984 - $0.5466 | Request the lead time here |
0.696 in
17.7 mm
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
||
| $0.3591 - $0.4925 | Request the lead time here |
0.604 in
15.3 mm
|
1.493 in
37.9 mm
|
0.220 in
5.6 mm
|
||
| $0.2283 - $0.3134 | 8500 In stock |
0.505 in
12.8 mm
|
1.500 in
38.1 mm
|
0.210 in
5.3 mm
|
||
| $0.1011 - $0.1385 | 500 In stock |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
0.031 in
0.8 mm
|
||
| $0.1905 - $0.2613 | Request the lead time here |
0.790 in
20.1 mm
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
||
| $0.4541 - $0.6228 | 11250 In stock |
0.531 in
13.5 mm
|
1.625 in
41.3 mm
|
0.312 in
7.9 mm
|
||
| $0.2318 - $0.318 | Request the lead time here |
1.395 in
35.4 mm
|
1.650 in
41.9 mm
|
0.140 in
3.6 mm
|
||
| $0.2141 - $0.2937 | 7000 In stock |
1.015 in
25.8 mm
|
1.755 in
44.6 mm
|
0.062 in
1.6 mm
|
||
| $0.2879 - $0.3948 | 16000 In stock |
0.433 in
11 mm
|
1.378 in
35 mm
|
0.157 in
4 mm
|
||
| $0.1476 - $0.2025 | Request the lead time here |
1.000 in
25.4 mm
|
1.450 in
36.8 mm
|
0.063 in
1.6 mm
|
||
| $0.0963 - $0.132 | Request the lead time here |
0.515 in
13.1 mm
|
1.468 in
37.3 mm
|
0.050 in
1.3 mm
|
||
| $0.3377 - $0.4632 | 4000 In stock |
0.313 in
8 mm
|
1.500 in
38.1 mm
|
0.062 in
1.6 mm
|
||
| $0.4316 - $0.5921 | 12500 In stock |
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $0.1716 - $0.2352 | Request the lead time here |
0.659 in
16.7 mm
|
1.575 in
40 mm
|
0.118 in
3 mm
|
||
| $0.4575 - $0.6278 | 3250 In stock |
0.507 in
12.9 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
||
| $0.206 - $0.2826 | 6750 In stock |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1914 - $0.2625 | Request the lead time here |
0.750 in
19.1 mm
|
1.505 in
38.2 mm
|
0.053 in
1.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue