Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0291 - $0.0398 | Request the lead time here |
0.184 in
4.7 mm
|
0.370 in
9.4 mm
|
0.047 in
1.2 mm
|
||
| $0.0228 - $0.0314 | Request the lead time here |
0.320 in
8.1 mm
|
0.370 in
9.4 mm
|
0.093 in
2.4 mm
|
||
| $0.032 - $0.044 | 1000 In stock |
0.131 in
3.3 mm
|
0.380 in
9.7 mm
|
0.093 in
2.4 mm
|
||
| $0.0468 - $0.0641 | 37000 In stock |
0.170 in
4.3 mm
|
0.375 in
9.5 mm
|
0.050 in
1.3 mm
|
||
| $0.0278 - $0.038 | Request the lead time here |
0.225 in
5.7 mm
|
0.375 in
9.5 mm
|
0.089 in
2.3 mm
|
||
| $0.0231 - $0.0317 | Request the lead time here |
0.143 in
3.6 mm
|
0.370 in
9.4 mm
|
0.156 in
4 mm
|
||
| $0.0386 - $0.0528 | 13000 In stock |
0.172 in
4.4 mm
|
0.375 in
9.5 mm
|
0.060 in
1.5 mm
|
||
| $0.0482 - $0.066 | Request the lead time here |
0.094 in
2.4 mm
|
0.375 in
9.5 mm
|
0.281 in
7.1 mm
|
||
| $0.0378 - $0.0519 | 2000 In stock |
0.130 in
3.3 mm
|
0.375 in
9.5 mm
|
0.030 in
0.8 mm
|
||
| $0.0233 - $0.0318 | 6000 In stock |
0.135 in
3.4 mm
|
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
||
| $0.0309 - $0.0426 | 6000 In stock |
0.187 in
4.7 mm
|
0.380 in
9.7 mm
|
0.155 in
3.9 mm
|
||
| $0.078 - $0.1068 | 15000 In stock |
0.140 in
3.6 mm
|
0.400 in
10.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0356 - $0.0488 | 61000 In stock |
0.200 in
5.1 mm
|
0.400 in
10.2 mm
|
0.093 in
2.4 mm
|
||
| $0.026 - $0.0356 | Request the lead time here |
0.256 in
6.5 mm
|
0.400 in
10.2 mm
|
0.208 in
5.3 mm
|
||
| $0.0249 - $0.0341 | Request the lead time here |
0.291 in
7.4 mm
|
0.406 in
10.3 mm
|
0.203 in
5.2 mm
|
||
| $0.0371 - $0.0512 | Request the lead time here |
0.262 in
6.7 mm
|
0.433 in
11 mm
|
0.126 in
3.2 mm
|
||
| $0.0371 - $0.0512 | 1000 In stock |
0.328 in
8.3 mm
|
0.562 in
14.3 mm
|
0.095 in
2.4 mm
|
||
| $0.0284 - $0.039 | Request the lead time here |
0.316 in
8 mm
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
| $0.0408 - $0.0563 | 6000 In stock |
0.380 in
9.7 mm
|
0.570 in
14.5 mm
|
0.030 in
0.8 mm
|
||
| $0.09 - $0.1236 | 35000 In stock |
0.328 in
8.3 mm
|
0.590 in
15 mm
|
0.147 in
3.7 mm