Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1365 - $0.1686 | Request the lead time here |
0.467 in
11.9 mm
|
0.575 in
14.6 mm
|
0.090 in
2.3 mm
|
||
| $0.0512 - $0.0702 | Request the lead time here |
0.423 in
10.7 mm
|
0.600 in
15.2 mm
|
0.032 in
0.8 mm
|
||
| $0.1136 - $0.1557 | 1000 In stock |
0.390 in
9.9 mm
|
0.720 in
18.3 mm
|
0.300 in
7.6 mm
|
||
| $0.035 - $0.0479 | Request the lead time here |
0.182 in
4.6 mm
|
0.626 in
15.9 mm
|
0.045 in
1.1 mm
|
||
| $0.203 - $0.2784 | Request the lead time here |
0.644 in
16.4 mm
|
1.122 in
28.5 mm
|
0.217 in
5.5 mm
|
||
| $0.1823 - $0.2499 | Request the lead time here |
0.433 in
11 mm
|
0.656 in
16.7 mm
|
0.085 in
2.2 mm
|
||
| $0.0366 - $0.0503 | Request the lead time here |
0.355 in
9 mm
|
0.630 in
16 mm
|
0.040 in
1 mm
|
||
| $0.0407 - $0.0557 | Request the lead time here |
0.260 in
6.6 mm
|
0.625 in
15.9 mm
|
0.190 in
4.8 mm
|
||
| $0.0662 - $0.0906 | 9500 In stock |
0.390 in
9.9 mm
|
0.750 in
19.1 mm
|
0.050 in
1.3 mm
|
||
| $0.0366 - $0.05 | 14000 In stock |
0.193 in
4.9 mm
|
0.750 in
19.1 mm
|
0.040 in
1 mm
|
||
| $0.0438 - $0.0602 | 371000 In stock |
0.260 in
6.6 mm
|
0.745 in
18.9 mm
|
0.066 in
1.7 mm
|
||
| $0.0489 - $0.0671 | Request the lead time here |
0.150 in
3.8 mm
|
0.750 in
19.1 mm
|
0.055 in
1.4 mm
|
||
| $0.1611 - $0.2211 | Request the lead time here |
0.755 in
19.2 mm
|
0.962 in
24.4 mm
|
0.101 in
2.6 mm
|
||
| $0.0525 - $0.072 | 500 In stock |
0.530 in
13.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0482 - $0.0659 | Request the lead time here |
0.578 in
14.7 mm
|
0.756 in
19.2 mm
|
0.110 in
2.8 mm
|
||
| $0.1058 - $0.1452 | 7500 In stock |
0.382 in
9.7 mm
|
0.738 in
18.7 mm
|
0.160 in
4.1 mm
|
||
| $0.0888 - $0.1218 | Request the lead time here |
0.594 in
15.1 mm
|
0.750 in
19.1 mm
|
0.210 in
5.3 mm
|
||
| $0.1154 - $0.1422 | 2000 In stock |
0.220 in
5.6 mm
|
0.740 in
18.8 mm
|
0.120 in
3 mm
|
||
| $0.0788 - $0.108 | 1000 In stock |
0.385 in
9.8 mm
|
0.750 in
19.1 mm
|
0.045 in
1.1 mm
|
||
| $0.0624 - $0.0852 | Request the lead time here |
0.394 in
10 mm
|
0.754 in
19.2 mm
|
0.255 in
6.5 mm