Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.5097 - $0.6992 | Request the lead time here |
0.635 in
16.1 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| $0.6189 - $0.8487 | Request the lead time here |
1.275 in
32.4 mm
|
2.275 in
57.8 mm
|
0.120 in
3 mm
|
||
| $0.1328 - $0.1821 | 5500 In stock |
0.625 in
15.9 mm
|
1.718 in
43.6 mm
|
0.050 in
1.3 mm
|
||
| $0.4214 - $0.5783 | Request the lead time here |
0.510 in
13 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| $0.4655 - $0.6384 | Request the lead time here |
0.755 in
19.2 mm
|
1.500 in
38.1 mm
|
0.130 in
3.3 mm
|
||
| $0.2513 - $0.3447 | Request the lead time here |
0.505 in
12.8 mm
|
1.500 in
38.1 mm
|
0.210 in
5.3 mm
|
||
| $0.2313 - $0.3173 | Request the lead time here |
1.000 in
25.4 mm
|
1.563 in
39.7 mm
|
0.062 in
1.6 mm
|
||
| $0.699 - $0.9588 | Request the lead time here |
1.750 in
44.5 mm
|
2.500 in
63.5 mm
|
0.125 in
3.2 mm
|
||
| $1.1249 - $1.5431 | Request the lead time here |
0.632 in
16.1 mm
|
2.930 in
74.4 mm
|
0.150 in
3.8 mm
|
||
| $0.8103 - $1.1117 | Request the lead time here |
1.930 in
49 mm
|
2.690 in
68.3 mm
|
0.125 in
3.2 mm
|
||
| $0.9624 - $1.3203 | Request the lead time here |
0.805 in
20.4 mm
|
2.969 in
75.4 mm
|
0.062 in
1.6 mm
|
||
| $0.1074 - $0.1473 | 92000 In stock |
0.515 in
13.1 mm
|
0.900 in
22.9 mm
|
0.060 in
1.5 mm
|
||
| $0.2265 - $0.311 | Request the lead time here |
0.535 in
13.6 mm
|
1.181 in
30 mm
|
0.083 in
2.1 mm
|
||
| $0.1068 - $0.1464 | Request the lead time here |
0.644 in
16.4 mm
|
1.181 in
30 mm
|
0.031 in
0.8 mm
|
||
| $0.3012 - $0.4131 | Request the lead time here |
0.380 in
9.7 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1307 - $0.179 | Request the lead time here |
0.226 in
5.7 mm
|
1.258 in
32 mm
|
0.065 in
1.7 mm
|
||
| $0.3873 - $0.5313 | Request the lead time here |
0.437 in
11.1 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
| $0.2292 - $0.3143 | Request the lead time here |
0.812 in
20.6 mm
|
1.250 in
31.8 mm
|
0.080 in
2 mm
|
||
| $0.1538 - $0.2109 | Request the lead time here |
0.510 in
13 mm
|
1.375 in
34.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2297 - $0.3149 | Request the lead time here |
1.180 in
30 mm
|
1.460 in
37.1 mm
|
0.100 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue