Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.56 - $0.7682 Request the lead time here
0.510 in
1.312 in
0.400 in
$0.2159 - $0.296 Request the lead time here
0.250 in
1.250 in
0.062 in
$0.2295 - $0.3146 Request the lead time here
1.000 in
1.312 in
0.125 in
$0.4319 - $0.5927 Request the lead time here
0.437 in
1.500 in
0.130 in
$0.3716 - $0.5097 Request the lead time here
0.313 in
1.500 in
0.062 in
$0.4383 - $0.6014 500 In stock
0.696 in
1.500 in
0.120 in
$0.1074 - $0.1475 250 In stock
1.525 in
2.000 in
0.060 in
$0.6714 - $0.921 Request the lead time here
1.080 in
2.000 in
0.160 in
$0.1455 - $0.1995 Request the lead time here
0.400 in
1.270 in
0.062 in
$0.3776 - $0.4403 Request the lead time here
0.765 in
1.312 in
0.063 in
$0.3509 - $0.4817 Request the lead time here
0.523 in
1.363 in
0.051 in
$0.3167 - $0.4344 Request the lead time here
0.433 in
1.378 in
0.157 in
$0.314 - $0.4307 1000 In stock
0.505 in
1.500 in
0.125 in
$0.3908 - $0.5361 Request the lead time here
1.525 in
1.985 in
0.125 in
$0.3569 - $0.4896 1500 In stock
0.812 in
1.750 in
0.125 in
$0.4712 - $0.6464 Request the lead time here
1.280 in
2.010 in
0.135 in
$0.1101 - $0.1509 Request the lead time here
0.156 in
1.000 in
0.062 in
$0.1229 - $0.1685 Request the lead time here
0.631 in
1.004 in
0.065 in
$0.0803 - $0.1101 Request the lead time here
0.506 in
0.940 in
0.064 in
$0.1526 - $0.2091 Request the lead time here
0.360 in
0.983 in
0.120 in
  • of 105
Black Nylon 6/6 Flat Washer - Inside Diameter 13 mm | 0.510 in; Outside Diameter - 33.3 mm | 1.312 in; Thickness 10.2 mm | 0.400 in; Compatible Screw Sizes 1/2;

17W13119B

Price Range
$0.7682 - $0.56

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.510 in
  • Outside Diameter
    1.312 in
  • Thickness
    0.400 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.250 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 12;

17W12562B

Price Range
$0.296 - $0.2159

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 25.4 mm | 1.000 in; Outside Diameter - 33.3 mm | 1.312 in; Thickness 3.2 mm | 0.125 in; ;

17W13122B

Price Range
$0.3146 - $0.2295

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.000 in
  • Outside Diameter
    1.312 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 11.1 mm | 0.437 in; Outside Diameter - 38.1 mm | 1.500 in; Thickness 3.3 mm | 0.130 in; Compatible Screw Sizes 3/8;

17W14930B

Price Range
$0.5927 - $0.4319

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.437 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.130 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 8 mm | 0.313 in; Outside Diameter - 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4;

17W14933B

Price Range
$0.5097 - $0.3716

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.313 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 17.7 mm | 0.696 in; Outside Diameter - 38.1 mm | 1.500 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes 3/4;

17W15005B

Price Range
$0.6014 - $0.4383

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.696 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.120 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 38.7 mm | 1.525 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 1-3/8;

17W20003B

Price Range
$0.1475 - $0.1074

Stock Levels
250 In stock
Attributes
  • Inside Diameter
    1.525 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.060 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 27.4 mm | 1.080 in; Outside Diameter - 50.8 mm | 2.000 in; Thickness 4.1 mm | 0.160 in; Compatible Screw Sizes #1;

17W20004B

Price Range
$0.921 - $0.6714

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.080 in
  • Outside Diameter
    2.000 in
  • Thickness
    0.160 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 10.2 mm | 0.400 in; Outside Diameter - 32.3 mm | 1.270 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8;

17W12604B

Price Range
$0.1995 - $0.1455

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.400 in
  • Outside Diameter
    1.270 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 19.4 mm | 0.765 in; Outside Diameter - 33.3 mm | 1.312 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes 3/4;

17W13102B

Price Range
$0.4403 - $0.3776

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.765 in
  • Outside Diameter
    1.312 in
  • Thickness
    0.063 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 13.3 mm | 0.523 in; Outside Diameter - 34.6 mm | 1.363 in; Thickness 1.3 mm | 0.051 in; Compatible Screw Sizes 1/2;

17W13756B

Price Range
$0.4817 - $0.3509

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.523 in
  • Outside Diameter
    1.363 in
  • Thickness
    0.051 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 11 mm | 0.433 in; Outside Diameter - 35 mm | 1.378 in; Thickness 4 mm | 0.157 in; Compatible Screw Sizes 3/8;

17W13761B

Price Range
$0.4344 - $0.3167

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.433 in
  • Outside Diameter
    1.378 in
  • Thickness
    0.157 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 38.1 mm | 1.500 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1/2;

17W14931B

Price Range
$0.4307 - $0.314

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    1.500 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 38.7 mm | 1.525 in; Outside Diameter - 50.4 mm | 1.985 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1-3/8;

17W20012B

Price Range
$0.5361 - $0.3908

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.525 in
  • Outside Diameter
    1.985 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 20.6 mm | 0.812 in; Outside Diameter - 44.5 mm | 1.750 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 3/4;

17W17242B

Price Range
$0.4896 - $0.3569

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.812 in
  • Outside Diameter
    1.750 in
  • Thickness
    0.125 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 32.5 mm | 1.280 in; Outside Diameter - 51.1 mm | 2.010 in; Thickness 3.4 mm | 0.135 in; Compatible Screw Sizes 1-1/8;

17W20001B

Price Range
$0.6464 - $0.4712

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.280 in
  • Outside Diameter
    2.010 in
  • Thickness
    0.135 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4 mm | 0.156 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1-1/8;

17W10000B

Price Range
$0.1509 - $0.1101

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.062 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 16 mm | 0.631 in; Outside Diameter - 25.5 mm | 1.004 in; Thickness 1.7 mm | 0.065 in; Compatible Screw Sizes #8;

17W10011B

Price Range
$0.1685 - $0.1229

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.631 in
  • Outside Diameter
    1.004 in
  • Thickness
    0.065 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 12.9 mm | 0.506 in; Outside Diameter - 23.9 mm | 0.940 in; Thickness 1.6 mm | 0.064 in; Compatible Screw Sizes 5/8;

17W09406B

Price Range
$0.1101 - $0.0803

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.506 in
  • Outside Diameter
    0.940 in
  • Thickness
    0.064 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 9.1 mm | 0.360 in; Outside Diameter - 25 mm | 0.983 in; Thickness 3 mm | 0.120 in; Compatible Screw Sizes #6;

17W09851B

Price Range
$0.2091 - $0.1526

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.360 in
  • Outside Diameter
    0.983 in
  • Thickness
    0.120 in
  • Colour
    Black
  • Full Material
    Nylon 6/6