Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0419 - $0.0639 | 110000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0747 - $0.1023 | Request the lead time here |
0.315 in
8 mm
|
0.872 in
22.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0312 - $0.0429 | 71000 In stock |
0.064 in
1.6 mm
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0635 - $0.087 | Request the lead time here |
0.071 in
1.8 mm
|
0.145 in
3.7 mm
|
0.067 in
1.7 mm
|
||
| $0.1272 - $0.1938 | 2500 In stock |
0.331 in
8.4 mm
|
0.945 in
24.0 mm
|
0.087 in
2.2 mm
|
||
| $0.2882 - $0.4391 | 500 In stock |
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0222 - $0.0303 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.040 in
1 mm
|
||
| $0.0927 - $0.1274 | Request the lead time here |
0.130 in
3.3 mm
|
0.187 in
4.7 mm
|
0.150 in
3.8 mm
|
||
| $0.0504 - $0.0692 | 12000 In stock |
0.045 in
1.1 mm
|
0.120 in
3 mm
|
0.130 in
3.3 mm
|
||
| $0.0201 - $0.0276 | 114000 In stock |
0.134 in
3.4 mm
|
0.216 in
5.5 mm
|
0.067 in
1.7 mm
|
||
| $0.023 - $0.0284 | 16000 In stock |
0.165 in
4.2 mm
|
0.236 in
6 mm
|
0.079 in
2 mm
|
||
| $0.1101 - $0.1511 | Request the lead time here |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.187 in
4.7 mm
|
||
| $0.0267 - $0.0363 | Request the lead time here |
0.128 in
3.3 mm
|
0.245 in
6.2 mm
|
0.093 in
2.4 mm
|
||
| $0.0296 - $0.0404 | Request the lead time here |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.055 in
1.4 mm
|
||
| $0.0312 - $0.0429 | Request the lead time here |
0.142 in
3.6 mm
|
0.250 in
6.4 mm
|
0.110 in
2.8 mm
|
||
| $0.0576 - $0.0791 | Request the lead time here |
0.151 in
3.8 mm
|
0.251 in
6.4 mm
|
0.035 in
0.9 mm
|
||
| $0.0302 - $0.0414 | 11000 In stock |
0.147 in
3.7 mm
|
0.250 in
6.4 mm
|
0.156 in
4 mm
|
||
| $0.1001 - $0.1373 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.065 in
1.7 mm
|
||
| $0.0228 - $0.0314 | Request the lead time here |
0.081 in
2.1 mm
|
0.250 in
6.4 mm
|
0.025 in
0.6 mm
|
||
| $0.0323 - $0.0446 | Request the lead time here |
0.207 in
5.3 mm
|
0.270 in
6.9 mm
|
0.050 in
1.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue