Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0888 - $0.1218 | Request the lead time here |
0.948 in
24.1 mm
|
1.800 in
45.7 mm
|
0.057 in
1.4 mm
|
||
| $0.0978 - $0.1341 | 3500 In stock |
1.525 in
38.7 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| $0.2465 - $0.3378 | 14000 In stock |
0.656 in
16.7 mm
|
1.765 in
44.8 mm
|
0.100 in
2.5 mm
|
||
| 17W20012 | $0.3552 - $0.4874 | 8000 In stock |
1.525 in
38.7 mm
|
1.985 in
50.4 mm
|
0.125 in
3.2 mm
|
|
| $0.7287 - $0.9996 | 31500 In stock |
0.805 in
20.4 mm
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
||
| $0.4395 - $0.6029 | Request the lead time here |
0.800 in
20.3 mm
|
2.500 in
63.5 mm
|
0.063 in
1.6 mm
|
||
| $0.3299 - $0.4526 | 6000 In stock |
2.800 in
71.1 mm
|
3.016 in
76.6 mm
|
0.122 in
3.1 mm
|
||
| $0.4239 - $0.5811 | Request the lead time here |
3.030 in
77 mm
|
3.600 in
91.4 mm
|
0.075 in
1.9 mm
|
||
| $0.1377 - $0.1527 | Request the lead time here |
0.252 in
6.4 mm
|
0.717 in
18.2 mm
|
0.079 in
2.0 mm
|
||
| $0.2352 - $0.3228 | Request the lead time here |
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
0.191 in
4.9 mm
|
||
| $0.1178 - $0.1613 | Request the lead time here |
1.088 in
27.6 mm
|
1.312 in
33.3 mm
|
0.062 in
1.6 mm
|
||
| $0.237 - $0.3251 | Request the lead time here |
0.330 in
8.4 mm
|
1.375 in
34.9 mm
|
0.125 in
3.2 mm
|
||
| $0.3429 - $0.4703 | Request the lead time here |
0.530 in
13.5 mm
|
1.375 in
34.9 mm
|
0.173 in
4.4 mm
|
||
| $0.2297 - $0.3149 | Request the lead time here |
0.990 in
25.1 mm
|
1.450 in
36.8 mm
|
0.120 in
3 mm
|
||
| $0.2522 - $0.3458 | Request the lead time here |
0.390 in
9.9 mm
|
1.500 in
38.1 mm
|
0.060 in
1.5 mm
|
||
| $0.2846 - $0.3905 | Request the lead time here |
1.250 in
31.8 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
| $0.2265 - $0.3108 | 250 In stock |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
||
| $0.2097 - $0.2876 | Request the lead time here |
0.790 in
20.1 mm
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
||
| $0.2225 - $0.3053 | Request the lead time here |
1.255 in
31.9 mm
|
1.695 in
43.1 mm
|
0.065 in
1.7 mm
|
||
| $0.6843 - $0.9387 | 500 In stock |
0.315 in
8 mm
|
2.007 in
51 mm
|
0.197 in
5 mm