Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.8748 - $1.2002 | 16723 In stock |
0.805 in
20.4 mm
|
2.969 in
75.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0945 - $0.1296 | Request the lead time here |
0.385 in
9.8 mm
|
0.880 in
22.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0881 - $0.1206 | 3000 In stock |
0.625 in
15.9 mm
|
0.812 in
20.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0707 - $0.0969 | 1500 In stock |
0.730 in
18.5 mm
|
0.840 in
21.3 mm
|
0.125 in
3.2 mm
|
||
| $0.1359 - $0.1863 | 61000 In stock |
0.531 in
13.5 mm
|
0.865 in
22 mm
|
0.200 in
5.1 mm
|
||
| $0.0999 - $0.137 | 1500 In stock |
0.315 in
8 mm
|
0.890 in
22.6 mm
|
0.215 in
5.5 mm
|
||
| $0.078 - $0.107 | 9500 In stock |
0.375 in
9.5 mm
|
0.900 in
22.9 mm
|
0.055 in
1.4 mm
|
||
| $0.1322 - $0.1814 | 5500 In stock |
0.390 in
9.9 mm
|
0.875 in
22.2 mm
|
0.093 in
2.4 mm
|
||
| $0.12 - $0.1647 | Request the lead time here |
0.780 in
19.8 mm
|
0.891 in
22.6 mm
|
0.505 in
12.8 mm
|
||
| $0.1311 - $0.1796 | 12000 In stock |
0.515 in
13.1 mm
|
1.000 in
25.4 mm
|
0.093 in
2.4 mm
|
||
| $0.1028 - $0.1413 | 5000 In stock |
0.631 in
16 mm
|
1.000 in
25.4 mm
|
0.128 in
3.3 mm
|
||
| $0.2445 - $0.3354 | 2500 In stock |
0.333 in
8.5 mm
|
1.000 in
25.4 mm
|
0.385 in
9.8 mm
|
||
| 17W08953 | $0.0927 - $0.1272 | 500 In stock |
0.579 in
14.7 mm
|
0.900 in
22.9 mm
|
0.075 in
1.9 mm
|
|
| $0.1836 - $0.252 | 7500 In stock |
0.563 in
14.3 mm
|
1.024 in
26 mm
|
0.220 in
5.6 mm
|
||
| $0.1001 - $0.1371 | 6500 In stock |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0728 - $0.1001 | 7000 In stock |
0.506 in
12.9 mm
|
0.940 in
23.9 mm
|
0.064 in
1.6 mm
|
||
| $0.0839 - $0.1149 | 20000 In stock |
0.844 in
21.4 mm
|
1.031 in
26.2 mm
|
0.040 in
1 mm
|
||
| $0.2184 - $0.2999 | 5000 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
0.100 in
2.5 mm
|
||
| 17W09901 | $0.1748 - $0.2397 | 16000 In stock |
0.760 in
19.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
|
| $0.2001 - $0.2744 | 6000 In stock |
0.635 in
16.1 mm
|
0.995 in
25.3 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue