| Quantity | Unit price |
|---|---|
| 250 - 4999 | $1.3247 |
| 5000 - 9999 | $1.1922 |
| 10000 - 24999 | $1.073 |
| 25000 + | $0.9657 |
| Inside Diameter | 1.125 in |
|---|---|
| Inside Diameter | 28.6 mm |
| Outside Diameter | 74.5 mm |
| Outside Diameter | 2.935 in |
| Thickness | 0.093 in |
| Thickness | 2.4 mm |
| Colour | Black |
| Finish | Smooth |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Washer Shape | Round |
| Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue