Quantity | Unit price |
---|---|
1000 - 4999 | $0.0924 |
5000 - 9999 | $0.0833 |
10000 - 24999 | $0.0749 |
25000 + | $0.0675 |
Inside Diameter | 0.125 in |
---|---|
Inside Diameter | 3.2 mm |
Outside Diameter | 5.1 mm |
Outside Diameter | 0.199 in |
Thickness | 1.1 mm |
Thickness | 0.045 in |
Colour | Black |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue