Quantity | Unit price |
---|---|
500 - 999 | $1.049 |
1000 - 4999 | $0.4679 |
5000 - 9999 | $0.4646 |
10000 - 24999 | $0.461 |
25000 + | $0.4347 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 13.0 mm |
---|---|
Inside Diameter | 0.512 in |
Outside Diameter | 37.0 mm |
Outside Diameter | 1.457 in |
Thickness | 3.3 mm |
Thickness | 0.13 in |
Colour | Black |
Finish | Smooth |
Material | Nylon |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Specifications | DIN 34816 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue