Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.
Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.5025 - $0.5565 | 2000 In stock |
M20 x 1.5
|
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.1335 - $0.1557 | Request the lead time here |
1/4-20
|
Black
|
Nylon 6/6
|
0.235 in
6 mm
|
||
| $0.1185 - $0.1382 | Request the lead time here |
#2-56
|
Black
|
Nylon 6/6
|
0.070 in
1.8 mm
|
||
| $0.1395 - $0.1629 | Request the lead time here |
1/4-28
|
Black
|
Nylon 6/6
|
0.235 in
6 mm
|
||
| $0.1206 - $0.141 | Request the lead time here |
#10-32
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.0878 - $0.0968 | Request the lead time here |
M4 x 0.7
|
Black
|
Nylon 6/6
|
0.134 in
3.4 mm
|
||
| $0.3084 - $0.3386 | Request the lead time here |
3/8-32
|
Black
|
Nylon 6/6
|
0.245 in
6.2 mm
|
||
| $0.4557 - $0.5048 | Request the lead time here |
M10 x 1.5
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.1284 - $0.141 | Request the lead time here |
#10-24
|
Black
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.2523 - $0.2775 | Request the lead time here |
#10-32
|
Black
|
Nylon 6/6
|
0.208 in
5.3 mm
|
||
| $0.2742 - $0.3015 | 26000 In stock |
1/4-20
|
Black
|
Nylon 6/6
|
0.226 in
5.7 mm
|
||
| $0.4578 - $0.5069 | Request the lead time here |
M16 x 1.5
|
Black
|
Nylon 6/6
|
0.264 in
6.7 mm
|
||
| $0.0944 - $0.1038 | Request the lead time here |
#2-56
|
Black
|
Nylon 6/6
|
0.140 in
3.6 mm
|
||
| $0.0944 - $0.1038 | Request the lead time here |
#4-40
|
Black
|
Nylon 6/6
|
0.200 in
5.1 mm
|
||
| $0.111 - $0.1224 | Request the lead time here |
1/4-20
|
Black
|
Nylon 6/6
|
0.275 in
7 mm
|
||
| $0.1007 - $0.1107 | Request the lead time here |
#10-32
|
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.0971 - $0.1068 | Request the lead time here |
#6-32
|
Black
|
Nylon 6/6
|
0.200 in
5.1 mm
|
||
| $0.1391 - $0.1628 | Request the lead time here |
M6 x 1.0
|
Black
|
Nylon 6/6
|
0.264 in
6.7 mm
|
||
| $0.1715 - $0.1896 | Request the lead time here |
M8 x 1.25
|
Black
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.123 - $0.1364 | Request the lead time here |
M6 x 1.0
|
Black
|
Nylon 6/6
|
0.236 in
6.0 mm