Quantity | Unit price |
---|---|
1000 - 4999 | $0.1622 |
5000 - 9999 | $0.1542 |
10000 + | $0.1466 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 13.0 mm |
---|---|
Distance Across Flats | 0.512 in |
Flange Diameter | 17.0 mm |
Flange Diameter | 0.669 in |
Flange Height | 1.5 mm |
Flange Height | 0.059 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Thread Size | M8 |
Contact Surface | Flat |
Colour | Natural |
Material | Nylon |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue