Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0497 - $0.0683 14000 In stock
M2
0.366 in
0.315 in
$0.0497 - $0.0683 75000 In stock
M2.5 x 0.45
0.315 in
$0.0488 - $0.0669 Request the lead time here
M2
0.209 in
0.157 in
$0.0516 - $0.0707 49000 In stock
M2.5
0.85 in
0.787 in
$0.0567 - $0.0777 2000 In stock
M3
1.457 in
1.378 in
  • of 10
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 8.0 mm | 0.315 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D008

Price Range
$0.0683 - $0.0497

Stock Levels
14000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.315 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 8.0 mm | 0.315 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D008

Price Range
$0.0683 - $0.0497

Stock Levels
75000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.315 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 4.0 mm | 0.157 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D004

Price Range
$0.0669 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 20.0 mm | 0.787 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D020

Price Range
$0.0707 - $0.0516

Stock Levels
49000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Cheese Head Machine Screw - Thread Size M3; Thread Length 35.0 mm | 1.378 in; Head Diameter 5.5 mm | 0.217 in

50M030050D035

Price Range
$0.0777 - $0.0567

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    1.378 in
  • Thread Size
    M3
  • Colour
    Natural