Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0632 - $0.0867 | Request the lead time here |
M4 x 0.7
|
1.283 in
32.6 mm
|
1.181 in
30.0 mm
|
||
| $0.2435 - $0.3339 | Request the lead time here |
M6 x 1.0
|
2.713 in
68.9 mm
|
2.559 in
65.0 mm
|
||
| $0.3789 - $0.5201 | Request the lead time here |
M10 x 1.5
|
1.614 in
41.0 mm
|
1.378 in
35.0 mm
|
||
| $0.065 - $0.089 | Request the lead time here |
M3.5 x 0.6
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M3 x 0.5
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| $0.2645 - $0.3626 | Request the lead time here |
M6 x 1.0
|
3.106 in
78.9 mm
|
2.953 in
75.0 mm
|
||
| $0.1116 - $0.1529 | Request the lead time here |
M6 x 1.0
|
1.925 in
48.9 mm
|
1.772 in
45.0 mm
|
||
| $0.0663 - $0.0911 | Request the lead time here |
M5 x 0.8
|
0.602 in
15.3 mm
|
0.472 in
12.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M3 x 0.5
|
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M2.5 x 0.45
|
0.535 in
13.6 mm
|
0.472 in
12.0 mm
|
||
| $0.2594 - $0.3557 | Request the lead time here |
M10 x 1.5
|
1.22 in
31.0 mm
|
0.984 in
25.0 mm
|
||
| $0.06 - $0.0822 | Request the lead time here |
M4 x 0.7
|
0.496 in
12.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M3 x 0.5
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
M4 x 0.7
|
0.417 in
10.6 mm
|
0.315 in
8.0 mm
|
||
| $0.105 - $0.1437 | Request the lead time here |
M6 x 1.0
|
0.783 in
19.9 mm
|
0.63 in
16.0 mm
|
||
| $0.0624 - $0.0854 | Request the lead time here |
M3.5 x 0.6
|
1.472 in
37.4 mm
|
1.378 in
35.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3 x 0.5
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.254 - $0.3485 | Request the lead time here |
M6 x 1.0
|
2.909 in
73.9 mm
|
2.756 in
70.0 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M2 x 0.4
|
0.287 in
7.3 mm
|
0.236 in
6.0 mm