Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.053 - $0.0725 | 21000 In stock |
M3.5 x 0.6
|
|
0.472 in
12.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
|
1.378 in
35.0 mm
|
||
| $0.0788 - $0.108 | 3500 In stock |
M4 x 0.7
|
|
1.378 in
35.0 mm
|
||
| $0.0603 - $0.0828 | 1000 In stock |
M5 x 0.8
|
|
0.472 in
12.0 mm
|
||
| $0.2403 - $0.3296 | 12000 In stock |
M6 x 1.0
|
|
2.953 in
75.0 mm
|
||
| $0.0488 - $0.0669 | Request the lead time here |
M2.5 x 0.45
|
|
0.157 in
4.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3.5 x 0.6
|
|
0.197 in
5.0 mm
|
||
| $0.0534 - $0.0734 | 6000 In stock |
M3.5 x 0.6
|
|
0.63 in
16.0 mm
|
||
| $0.059 - $0.0809 | Request the lead time here |
M3.5 x 0.6
|
|
1.654 in
42.0 mm
|
||
| $0.0794 - $0.1089 | Request the lead time here |
M4 x 0.7
|
|
1.575 in
40.0 mm
|
||
| $0.0611 - $0.0839 | 2000 In stock |
M5 x 0.8
|
|
0.787 in
20.0 mm
|
||
| $0.0695 - $0.095 | Request the lead time here |
M6 x 1.0
|
|
0.197 in
5.0 mm
|
||
| $0.0971 - $0.1332 | 2500 In stock |
M6 x 1.0
|
|
0.984 in
25.0 mm
|
||
| $0.1016 - $0.1394 | 2500 In stock |
M6 x 1.0
|
|
1.969 in
50.0 mm
|
||
| $0.2799 - $0.3842 | 6500 In stock |
M8 x 1.25
|
|
0.63 in
16.0 mm
|
||
| $0.3002 - $0.4116 | 500 In stock |
M8 x 1.25
|
|
1.969 in
50.0 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2.5 x 0.45
|
|
0.197 in
5.0 mm
|
||
| $0.0408 - $0.056 | Request the lead time here |
M3 x 0.5
|
|
0.551 in
14.0 mm
|
||
| $0.0516 - $0.0707 | 3000 In stock |
M3.5 x 0.6
|
|
0.236 in
6.0 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
|
0.787 in