Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.054 - $0.0741 | Request the lead time here |
M2 x 0.4
|
0.248 in
6.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
M3.5 x 0.6
|
0.567 in
14.4 mm
|
0.472 in
12.0 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M2.5 x 0.45
|
0.299 in
7.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
M4 x 0.7
|
0.339 in
8.6 mm
|
0.236 in
6.0 mm
|
||
| $0.3255 - $0.4467 | Request the lead time here |
M10 x 1.5
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0666 - $0.0915 | Request the lead time here |
M5 x 0.8
|
0.76 in
19.3 mm
|
0.63 in
16.0 mm
|
||
| $0.0671 - $0.0924 | Request the lead time here |
M5 x 0.8
|
0.917 in
23.3 mm
|
0.787 in
20.0 mm
|
||
| $0.428 - $0.5871 | Request the lead time here |
M10 x 1.5
|
2.205 in
56.0 mm
|
1.969 in
50.0 mm
|
||
| $0.0539 - $0.074 | Request the lead time here |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0771 - $0.1058 | Request the lead time here |
M6 x 1.0
|
0.626 in
15.9 mm
|
0.472 in
12.0 mm
|
||
| $0.0627 - $0.0858 | Request the lead time here |
M3 x 0.5
|
1.732 in
44.0 mm
|
1.654 in
42.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2.5 x 0.45
|
0.693 in
17.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0827 - $0.1134 | Request the lead time here |
M4 x 0.7
|
0.89 in
22.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M3.5 x 0.6
|
0.291 in
7.4 mm
|
0.197 in
5.0 mm
|
||
| $0.0875 - $0.1197 | Request the lead time here |
M4 x 0.7
|
1.677 in
42.6 mm
|
1.575 in
40.0 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
M5 x 0.8
|
0.445 in
11.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0588 - $0.0807 | Request the lead time here |
M3.5 x 0.6
|
0.724 in
18.4 mm
|
0.63 in
16.0 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
M3 x 0.5
|
1.26 in
32.0 mm
|
1.181 in
30.0 mm
|
||
| $0.1068 - $0.1466 | Request the lead time here |
M6 x 1.0
|
1.138 in
28.9 mm
|
0.984 in
25.0 mm
|
||
| $0.0915 - $0.1256 | Request the lead time here |
M5 x 0.8
|
1.114 in
28.3 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue